Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170886/100 |
2170886/1000 |
2170886/300 |
2170886/500 |
2170890/100 |
2170890/1000 |
2170890/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Category | Sheath Material | NVP value | Length (m) | Category | Material outer sheath | |
---|---|---|---|---|---|---|---|---|---|---|---|
319.15 € | 1 | Available | 5 Days | 10 | CAT5 | PVC | 63 | 100 | 5 | PVC | |
3,191.57 € | 1 | Available | 5 Days | 10 | CAT5 | PVC | 63 | 1000 | 5 | PVC | |
957.47 € | 1 | Available | 5 Days | 10 | CAT5 | PVC | 63 | 300 | 5 | PVC | |
1,595.79 € | 1 | Available | 5 Days | 10 | CAT5 | PVC | 63 | 500 | 5 | PVC | |
422.03 € | 1 | Available | 5 Days | 10 | CAT5e | - | - | 100 | 5E | Other | |
4,220.34 € | 1 | Available | 5 Days | 10 | CAT5e | - | - | 1000 | 5E | Other | |
2,110.17 € | 1 | Available | 5 Days | 10 | CAT5e | - | - | 500 | 5E | Other |
Loading...
Conductor Size | AWG22 | No. of Cores | 4 Core (4C) | Cable Outer Diameter(mm) | 6.0 to 6.9 |
---|---|---|---|---|---|
Color | Green | Operating temperature, fix | 80 | Conductor category | Class 2 = stranded |
Conductor material | Cu, bare | Core insulation | PE | Core identification | Colour |
Flame retardant | In accordance with EN 60332324 | Low smoke (acc. EN 61034-2) | False | Screen over stranding | Foil + braiding |
Screen over stranding element | None | Stranding element | Quad | Outer diameter approx.(mm) | 6,5 |
Number of cores(Core) | 4 | Colour outer sheath | Green |