ETHERLINE® PN Flex Cat.5 M12

ETHERLINE® PN Flex Cat.5 M12
  • Volume Discount
Industrial Ethernet Patchcord, Profinet Type B, Cat.5, plug M12, D-coded, PVC, flexible
PROFINET Patchcord M12
For PROFINET applications
Additional variants are available atwww.lappgroup.com/assemblyfinderor on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2171025
2171026
2171027
2171028
2171029
2171030
2171031
2171032
2171033
2171034
2171035
2171036
2171037
2171038
2171039
2171040
2171041
2171042
2171043
2171044
2171045
2171046
2171047
2171048
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength Type of connector connection 2 Case connector connection 2 Material connector of connector housing connection 2

35.41 €

1 Available 5 Days 101M12IEC 610762101A1 M12DPlastic

37.82 €

1 Available 5 Days 102M12IEC 610762101A1 M12DPlastic

40.10 €

1 Available 5 Days 103M12IEC 610762101A1 M12DPlastic

44.80 €

1 Available 5 Days 105M12IEC 610762101A1 M12DPlastic

56.33 €

1 Available 5 Days 1010M12IEC 610762101A1 M12DPlastic

79.53 €

1 Available 5 Days 1020M12IEC 610762101A1 M12DPlastic

20.23 €

1 Available 5 Days 101---

23.72 €

1 Available 5 Days 102---

25.37 €

50 Available Quote 103---

30.61 €

1 Available 5 Days 105---

42.20 €

1 Available 5 Days 1010---

65.42 €

1 Available 5 Days 1020---

36.21 €

1 Available 5 Days 101M12IEC 610762101A1 M12DPlastic

38.58 €

1 Available 5 Days 102M12IEC 610762101A1 M12DPlastic

40.91 €

1 Available 5 Days 103M12IEC 610762101A1 M12DPlastic

45.56 €

1 Available 5 Days 105M12IEC 610762101A1 M12DPlastic

57.15 €

1 Available 5 Days 1010M12IEC 610762101A1 M12DPlastic

80.33 €

1 Available 5 Days 1020M12IEC 610762101A1 M12DPlastic

22.10 €

1 Available 5 Days 101---

24.52 €

1 Available 8 Days 102---

26.76 €

1 Available 8 Days 103---

31.53 €

1 Available 5 Days 105---

43.13 €

1 Available 5 Days 1010---

66.32 €

1 Available 5 Days 1020---

Loading...

  1. 1

Basic information

AWG-size 22 Case connector connection 1 IEC 61076-2-101-A1 M12-D Degree of protection (IP) IP67
NVP value 63 Cable construction 1x4 Type of connector connection 1 M12
Category 5 Pin assignment 1:1 Flame retardant In accordance with EN 60332324
Colour outer sheath Green Colour anti-kink sleeve Black Material connector of connector housing connection 1 Plastic
Cable type SF/UTP Anti-kink sleeve Moulded-on Suitable for cable guide chain False

Tech Support