ETHERLINE® PN Flex Cat.5 RJ45

ETHERLINE® PN Flex Cat.5 RJ45

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Cat 5 performance up to 100 Mbit/s
· UL certification according to technical data enables the product to be used on the North American market
· The angled shape of the connector is suitable for a space-saving cable outlet
· Fast information exchange through Ethernet technology\xa0
· Tested resistance to ECOLAB® disinfectants and cleaning agents (only applies to the cable)
· Available as a one-sided power cable assembly for flexible selection of the cable length and free choice of further connection
· Also available with pre-assembled flange coupling for easy guidance through control cabinet walls
· High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP)
· Also available as a cable assembled on both sides to save time during installation
· The integrated vibration protection of the connector makes it resistant to shocks and vibrations

Application
· Suitable for medium mechanical stress
· Also suitable for EtherCAT and EtherNet/IP applications
· Can be used in dry and damp rooms
· For flexible use in the PROFINET network (type B), due to stranded conductor design
· The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2171228
2171229
2171235
2171236
2171237
2171238
2171239
2171240
2171241
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength Type of connector connection 2

31.87 €

1 Available 8 Days 100,5RJ45 8(4)

33.28 €

1 Available 5 Days 101RJ45 8(4)

19.28 €

1 Available 5 Days 100,5-

20.92 €

1 Available 5 Days 101-

23.97 €

1 Available 5 Days 102-

26.24 €

1 Available 5 Days 103-

31.01 €

1 Available 5 Days 105-

42.86 €

1 Available 5 Days 1010-

66.55 €

1 Available 5 Days 1020-

Loading...

  1. 1

Basic information

AWG-size 22 Degree of protection (IP) IP20 NVP value 63
Cable construction 1x4 Type of connector connection 1 RJ45 8(4) Category 5
Pin assignment 1:1 Flame retardant In accordance with EN 60332324 Colour outer sheath Green
Colour anti-kink sleeve Black Cable type SF/UTP Anti-kink sleeve Moulded-on
Locking lever True Suitable for cable guide chain False

Tech Support