ETHERLINE® ROBUST

ETHERLINE® ROBUST

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Low smoke density in the event of fire (according to DIN EN IEC 61034-2)
· Particularly suitable in conjunction with water-soluble cleaning agents and coolants
· High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP)
· Resistant to hot water and steam when subjected to frequent steam jet cleaning
· Tested resistance to ECOLAB® disinfectants and cleaning agents
· For the transmission of analogue and digital signals in the frequency range up to 100 MHz (Cat 5e) or up to 600 MHz (Cat 7)
· Excellent resistance to a wide range of chemical substances (eg ammonia compounds, biogases), as well as plant, animal or synthetic fats and oils (eg bio-oils and ester-based hydraulic oils)
· Halogen free core insulation and sheath compound to meet special fire safety requirements

Application
· Also suitable for EtherCAT and EtherNet/IP applications
· Suitable for outdoor use
· The “FLEX” version with reduced conductor cross-section is suitable for applications with limited space
· “PN” variants are suitable for flexible use in the PROFINET network (type B)
· Can be used universally on machine interfaces for many applications in data and signal transmission
· For structured building cabling according to EN 50173 and ISO/IEC 11801
· Typical areas of application are washing plants, sewage treatment plants, composting plants and applications in the food industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2170451/100
2170451/300
2170451/500
2170452/100
2170452/300
2170452/305
2170452/500
2170453/100
2170453/300
2170453/305
2170453/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCategory Conductor Size No. of Cores Cable Outer Diameter
(mm)
NVP value Screen over stranding Screen over stranding element Stranding element Outer diameter approx.
(mm)
Length
(m)
Number of cores
(Core)
Category

420.05 €

1 Available 60 Days 10CAT5eAWG224 Core (4C)6.0 to 6.964Foil + braidingNoneQuad6,810045E

1,260.16 €

1 Available 5 Days 10CAT5eAWG224 Core (4C)6.0 to 6.964Foil + braidingNoneQuad6,830045E

2,100.28 €

1 Available 5 Days 10CAT5eAWG224 Core (4C)6.0 to 6.964Foil + braidingNoneQuad6,850045E

503.87 €

1 Available 10 Days 10CAT7AWG248 Core (8C)9.0 to 9.971BraidingFoilPairs910087

1,511.58 €

1 Available 10 Days 10CAT7AWG248 Core (8C)9.0 to 9.971BraidingFoilPairs930087

1,536.79 €

1 Available 10 Days 10CAT7AWG248 Core (8C)9.0 to 9.971BraidingFoilPairs930587

2,519.31 €

1 Available 5 Days 10CAT7AWG248 Core (8C)9.0 to 9.971BraidingFoilPairs950087

364.92 €

1 Available 10 Days 10CAT7AWG268 Core (8C)6.0 to 6.971BraidingFoilPairs6,510087

1,094.77 €

1 Available 10 Days 10CAT7AWG268 Core (8C)6.0 to 6.971BraidingFoilPairs6,530087

1,113.02 €

1 Available 10 Days 10CAT7AWG268 Core (8C)6.0 to 6.971BraidingFoilPairs6,530587

1,824.62 €

1 Available 5 Days 10CAT7AWG268 Core (8C)6.0 to 6.971BraidingFoilPairs6,550087

Loading...

  1. 1

Basic information

Operating temperature, fix 80 Conductor category Class 2 = stranded Conductor material Cu, bare
Core insulation Polyolefin Core identification Colour Flame retardant No
Low smoke (acc. EN 61034-2) False Material outer sheath Other

Tech Support