Configure

ETHERLINE® ROBUST FR

Part number:

Still undefined. 4 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Category

    Conductor Size

    No. of Cores

    Cable Outer Diameter

    (mm)

    NVP value

    Operating temperature, fix

    Conductor category

    Conductor material

    Core insulation

    Core identification

    Low smoke (acc. EN 61034-2)

    Screen over stranding

    Screen over stranding element

    Stranding element

    Outer diameter approx.

    (mm)

    Length

    (m)

    Number of cores

    (Core)

    Category

    Material outer sheath

    RoHS?Minimum order quantity
    CAT5e
    AWG22
    4 Core (4C)
    6.0 to 6.9
    64
    80
    Class 2 = stranded
    Cu, bare
    Polyolefin
    Colour
    False
    Foil + braiding
    None
    Quad
    6,8
    305
    4
    5E
    Other
    10
    1 pieces
    CAT7
    AWG24
    8 Core (8C)
    9.0 to 9.9
    71
    80
    Class 2 = stranded
    Cu, bare
    Polyolefin
    Colour
    False
    Braiding
    Foil
    Pairs
    9
    305
    8
    7
    Other
    10
    1 pieces
    CAT7
    AWG24
    8 Core (8C)
    9.0 to 9.9
    71
    80
    Class 2 = stranded
    Cu, bare
    Polyolefin
    Colour
    False
    Braiding
    Foil
    Pairs
    9
    500
    8
    7
    Other
    10
    1 pieces
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    -
    500
    -
    -
    -
    10
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1,594.09 €
    ( 1,896.97 € )
    76 working days
    1,825.05 €
    ( 2,171.81 € )
    10 working days
    2,991.87 €
    ( 3,560.33 € )
    10 working days
    2,127.72 €
    ( 2,531.99 € )
    5 working days

    More Information

    Basic information

    Benefits
    · Particularly suitable in conjunction with water-soluble cleaning agents and coolants
    · Resistant to hot water and steam when subjected to frequent steam jet cleaning
    · Tested resistance to ECOLAB® disinfectants and cleaning agents
    · For the transmission of analogue and digital signals in the frequency range up to 100 MHz (Cat 5e) or up to 600 MHz (Cat 7)
    · Excellent resistance to a wide range of chemical substances (eg ammonia compounds, biogases), as well as plant, animal or synthetic fats and oils (eg bio-oils and ester-based hydraulic oils)
    · Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper screening braiding with high degree of coverage (SF/UTP)
    · Particularly flame retardant data cable for demanding environments

    Application
    · Also suitable for EtherCAT and EtherNet/IP applications
    · Suitable for outdoor use
    · The “FLEX” version with reduced conductor cross-section is suitable for applications with limited space
    · “PN” variants are suitable for flexible use in the PROFINET network (type B)
    · Can be used universally on machine interfaces for many applications in data and signal transmission
    · For structured building cabling according to EN 50173 and ISO/IEC 11801
    · Typical areas of application are washing plants, sewage treatment plants, composting plants and applications in the food industry