Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2170482/100 |
2170482/1000 |
2170482/500 |
2170483/100 |
2170483/1000 |
2170483/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Sheath Material | Length (m) | Material outer sheath | |
---|---|---|---|---|---|---|---|---|
959.73 € | 1 | Available | 8 Days | 10 | PVC | 100 | PVC | |
9,597.34 € | 1 | Available | 8 Days | 10 | PVC | 1000 | PVC | |
4,798.67 € | 1 | Available | 5 Days | 10 | PVC | 500 | PVC | |
1,092.50 € | 1 | Available | 5 Days | 10 | PUR | 100 | PUR (Polyurethane) | |
10,925.00 € | 1 | Available | 8 Days | 10 | PUR | 1000 | PUR (Polyurethane) | |
5,462.50 € | 1 | Available | 5 Days | 10 | PUR | 500 | PUR (Polyurethane) |
Loading...
Category | CAT6A | Conductor Size | AWG24 | No. of Cores | 8 Core (8C) |
---|---|---|---|---|---|
Cable Outer Diameter(mm) | 9.0 to 9.9 | Color | Green | Operating temperature, flexible | 70 |
Operating temperature, fix | 80 | Conductor category | Class 2 = stranded | Conductor material | Cu, tinned |
Core insulation | Polyolefin | Core identification | Colour | Low smoke (acc. EN 61034-2) | False |
Screen over stranding | Foil + braiding | Screen over stranding element | Foil | Stranding element | Pairs |
Outer diameter approx.(mm) | 9 | Number of cores(Core) | 8 | Colour outer sheath | Green |
Category | 6A (IEC) |