Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Outer diameter approx. (mm) | Colour outer sheath | Number of thermo-pairs | Armouring | Material conductor 1 | Screen over stranding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,082.45 € | 1 | Available | 5 Days | 10 | 100 | 8,2 | Blue | 2 | False | Fe | None | |
10,824.50 € | 1 | Available | Quote | 10 | 1000 | 8,2 | Blue | 2 | False | Fe | None | |
5,412.25 € | 1 | Available | 8 Days | 10 | 500 | 8,2 | Blue | 2 | False | Fe | None | |
1,530.65 € | 1 | Available | Quote | 10 | 100 | 10,2 | Blue | 3 | False | Fe | None | |
15,306.50 € | 1 | Available | Quote | 10 | 1000 | 10,2 | Blue | 3 | False | Fe | None | |
7,653.25 € | 1 | Available | Quote | 10 | 500 | 10,2 | Blue | 3 | False | Fe | None | |
1,724.75 € | 1 | Available | Quote | 10 | 100 | 11,2 | Blue | 4 | False | Fe | None | |
17,247.50 € | 1 | Available | Quote | 10 | 1000 | 11,2 | Blue | 4 | False | Fe | None | |
8,623.75 € | 1 | Available | Quote | 10 | 500 | 11,2 | Blue | 4 | False | Fe | None | |
3,051.07 € | 1 | Available | Quote | 10 | 100 | 13,3 | Blue | 6 | False | Fe | None | |
30,510.67 € | 1 | Available | Quote | 10 | 1000 | 13,3 | Blue | 6 | False | Fe | None | |
15,255.33 € | 1 | Available | Quote | 10 | 500 | 13,3 | Blue | 6 | False | Fe | None | |
1,991.72 € | 1 | Available | Quote | 10 | 50 | 15 | Blue | 8 | False | Fe | None | |
3,983.43 € | 1 | Available | 8 Days | 10 | 100 | 15 | Blue | 8 | False | Fe | None | |
19,917.17 € | 1 | Available | 5 Days | 10 | 500 | 15 | Blue | 8 | False | Fe | None | |
3,083.52 € | 1 | Available | 8 Days | 10 | 50 | 19 | Blue | 12 | False | Fe | None | |
6,167.02 € | 1 | Available | 8 Days | 10 | 100 | 19 | Blue | 12 | False | Fe | None | |
24,668.07 € | 1 | Available | 8 Days | 10 | 400 | 19 | Blue | 12 | False | Fe | None | |
1,507.52 € | 1 | Available | Quote | 10 | 100 | 11,4 | Blue | 4 | True | Fe | None | |
15,075.17 € | 1 | Available | Quote | 10 | 1000 | 11,4 | Blue | 4 | True | Fe | None | |
7,537.58 € | 1 | Available | Quote | 10 | 500 | 11,4 | Blue | 4 | True | Fe | None | |
1,938.10 € | 1 | Available | Quote | 10 | 100 | 13 | Blue | 6 | True | Fe | None | |
19,381.00 € | 1 | Available | Quote | 10 | 1000 | 13 | Blue | 6 | True | Fe | None | |
9,690.50 € | 1 | Available | Quote | 10 | 500 | 13 | Blue | 6 | True | Fe | None | |
2,574.08 € | 1 | Available | Quote | 10 | 100 | 13,8 | Blue | 4 | True | Fe | None | |
25,740.83 € | 1 | Available | Quote | 10 | 1000 | 13,8 | Blue | 4 | True | Fe | None | |
12,870.42 € | 1 | Available | Quote | 10 | 500 | 13,8 | Blue | 4 | True | Fe | None | |
3,120.42 € | 1 | Available | Quote | 10 | 100 | 17,9 | Blue | 6 | True | Fe | None | |
31,204.17 € | 1 | Available | Quote | 10 | 1000 | 17,9 | Blue | 6 | True | Fe | None | |
15,602.08 € | 1 | Available | Quote | 10 | 500 | 17,9 | Blue | 6 | True | Fe | None | |
4,106.78 € | 1 | Available | Quote | 10 | 100 | 19,4 | Blue | 8 | True | Fe | None | |
41,067.83 € | 1 | Available | Quote | 10 | 1000 | 19,4 | Blue | 8 | True | Fe | None | |
20,533.92 € | 1 | Available | Quote | 10 | 500 | 19,4 | Blue | 8 | True | Fe | None | |
6,167.12 € | 1 | Available | 5 Days | 10 | 100 | 23,8 | Blue | 12 | True | Fe | None | |
61,671.17 € | 1 | Available | Quote | 10 | 1000 | 23,8 | Blue | 12 | True | Fe | None | |
15,417.80 € | 1 | Available | 5 Days | 10 | 250 | 23,8 | Blue | 12 | True | Fe | None | |
1,026.95 € | 1 | Available | 8 Days | 10 | 100 | 8,2 | Green | 2 | False | Fe | None | |
10,269.50 € | 1 | Available | Quote | 10 | 1000 | 8,2 | Green | 2 | False | Fe | None | |
5,134.75 € | 1 | Available | 5 Days | 10 | 500 | 8,2 | Green | 2 | False | Fe | None | |
1,463.83 € | 1 | Available | 5 Days | 10 | 100 | 10,2 | Green | 3 | False | Fe | None | |
14,638.33 € | 1 | Available | Quote | 10 | 1000 | 10,2 | Green | 3 | False | Fe | None | |
7,319.17 € | 1 | Available | 8 Days | 10 | 500 | 10,2 | Green | 3 | False | Fe | None | |
1,929.68 € | 1 | Available | Quote | 10 | 100 | 11,2 | Green | 4 | False | Fe | None | |
19,296.83 € | 1 | Available | Quote | 10 | 1000 | 11,2 | Green | 4 | False | Fe | None | |
9,648.42 € | 1 | Available | Quote | 10 | 500 | 11,2 | Green | 4 | False | Fe | None | |
3,878.58 € | 1 | Available | Quote | 10 | 100 | 15 | Green | 8 | False | Fe | None | |
38,785.83 € | 1 | Available | Quote | 10 | 1000 | 15 | Green | 8 | False | Fe | None | |
19,392.92 € | 1 | Available | Quote | 10 | 500 | 15 | Green | 8 | False | Fe | None | |
4,625.25 € | 1 | Available | Quote | 10 | 100 | 19 | Green | 12 | False | Fe | None | |
46,252.50 € | 1 | Available | Quote | 10 | 1000 | 19 | Green | 12 | False | Fe | None | |
23,126.25 € | 1 | Available | Quote | 10 | 500 | 19 | Green | 12 | False | Fe | None | |
1,633.13 € | 1 | Available | 5 Days | 10 | 100 | 11,4 | Green | 2 | True | Fe | None | |
16,331.33 € | 1 | Available | Quote | 10 | 1000 | 11,4 | Green | 2 | True | Fe | None | |
8,165.67 € | 1 | Available | 5 Days | 10 | 500 | 11,4 | Green | 2 | True | Fe | None | |
1,938.10 € | 1 | Available | Quote | 10 | 100 | 13 | Green | 3 | True | Fe | None | |
19,381.00 € | 1 | Available | Quote | 10 | 1000 | 13 | Green | 3 | True | Fe | None | |
9,690.50 € | 1 | Available | Quote | 10 | 500 | 13 | Green | 3 | True | Fe | None | |
2,774.32 € | 1 | Available | 5 Days | 10 | 100 | 13,8 | Green | 4 | True | Fe | None | |
27,743.17 € | 1 | Available | Quote | 10 | 1000 | 13,8 | Green | 4 | True | Fe | None | |
13,871.58 € | 1 | Available | 5 Days | 10 | 500 | 13,8 | Green | 4 | True | Fe | None |
Loading...
Nominal cross section conductor(mm2) | 1,5 | Material outer sheath | PVC (Polyvinyl Chloride) | Core insulation | Other |
---|---|---|---|---|---|
Material conductor 2 | CuNi (Constantan) | Screen over stranding element | None |
Configure
Basic Attributes
Length(m)
Outer diameter approx.(mm)
Colour outer sheath
Number of thermo-pairs
Armouring
Material conductor 1
Screen over stranding
Filter by standard shipping days
Optional Attributes