Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21700540
Type of connector | RJ45 8(8) | AWG size | 23 | Category | 5E |
---|---|---|---|---|---|
Colour | Stone grey | Connection type | Insulation displacement | Model | Plug |
Screened | True | Special tool necessary | False | Suitable for litz wire conductor | True |
Suitable for round cable | True | Suitable for solid core | True |
This page is Field-Terminable Connector RJ45 CAT.5e FM45, part number 21700540.
You can find the detail information about specifications and dimensions on part number 21700540.