Flexible wiring duct

Flexible wiring duct
  • Volume Discount
Benefits
· Reduced installation time
· Fast and easy assembly through using the cable insertion tools

Application
· For use in control panels, distribution boards or in areas that are difficult to reach
· Attach the cable trunking: webs turned upwards, connect one cable end and laterally insert the cable up to the requested branch point, connect the opposite cable end

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61830290
61830291
61830292
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWidth
(mm)
Height
(mm)
Length
(mm)

9.45 €

60 Available Quote 10192423

9.95 €

36 Available Quote 10283533

11.12 €

24 Available Quote 10374644

Loading...

  1. 1

Basic information

Material Polypropylene Colour Light grey RAL-number 7035
Halogen free True

Tech Support