FLEXIMARK® Wrapping label LCK

FLEXIMARK® Wrapping label LCK

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Withstands temperatures from -40°C to +125°C, as well as humidity
· Self-adhesive and therefore easy to attach
· Available in small or large packaging
· Space-saving due to the tight wrapping of the cable
· Transparent foil section of the label wraps the printed text and protects it against external influences

Application
· Suitable for outdoor use
· Can be used universally for professional marking and labelling of cables
· Printable with the FLEXIMARK® software (templates available) and a commercial laser printer (best printing results with straight sheet insertion)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
83256142
83256143
83256144
83256145
83256146
83256147
83256148
83256149
83256150
83256151
83256152
83256153
83256154
83256155
83256160
83256161
83256542
83256544
83256545
83256546
83256548
83256549
83256550
83256551
83256553
83256555
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWidth Colour

97.45 €

1 Available 5 Days 1025Yellow

97.45 €

1 Available 5 Days 1025White

97.45 €

1 Available 5 Days 1025Yellow

97.45 €

1 Available 5 Days 1025White

97.45 €

1 Available 5 Days 1025Yellow

97.45 €

1 Available 5 Days 1025White

97.45 €

1 Available 5 Days 1025Yellow

97.45 €

1 Available 5 Days 1025White

97.45 €

1 Available 5 Days 1050Yellow

97.45 €

1 Available 5 Days 1050White

97.45 €

1 Available 5 Days 1050Yellow

97.45 €

1 Available 5 Days 1050White

97.45 €

1 Available 5 Days 1050Yellow

97.45 €

1 Available 10 Days 1050White

97.45 €

1 Available 8 Days 1093White

97.45 €

1 Available 5 Days 1093Yellow

953.03 €

1 Available 31 Days 10--

965.85 €

1 Available 31 Days 10--

965.85 €

1 Available 31 Days 10--

965.85 €

1 Available 5 Days 10--

965.85 €

1 Available 31 Days 10--

953.03 €

1 Available 31 Days 10--

953.03 €

1 Available 31 Days 10--

953.03 €

1 Available 46 Days 10--

953.03 €

1 Available 18 Days 10--

953.03 €

1 Available 31 Days 10--

Loading...

  1. 1

Basic information

Operating temperature 125 Model Adhesive label Mounting method Stick
Text Unprinted

Tech Support