Manufacturer part number: 29410199
Brand: LAPP
Price: 4.37 €
Delivery time: 5 Days
Suitable for type of fibre: Multi mode
Colour: Beige
Material housing: Plastic
Type of fastening: Screw/snap in
Type of connector connection 1: SC duplex
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29410199
Part Number
|
---|
29410199 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Suitable for type of fibre | Colour | Material housing | Type of fastening | Type of connector connection 1 | Type of connector connection 2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.37 € | 4 | Available | 5 Days | 10 | Multi mode | Beige | Plastic | Screw/snap in | SC duplex | SC duplex |
Loading...
Material sleeve | Ceramics |
---|
This page is GOF Adapters, part number 29410199.
You can find the detail information about specifications and dimensions on part number 29410199.
Configure
Basic Attributes
Suitable for type of fibre
Colour
Material housing
Type of fastening
Type of connector connection 1
Type of connector connection 2
Optional Attributes
Part Number |
---|
29410989 |
29410999 |
29420199 |
29420999 |
29421199 |
29421999 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Suitable for type of fibre | Colour | Material housing | Type of fastening | Type of connector connection 1 | Type of connector connection 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.72 € | 4 | Available | 5 Days | 10 | Single mode | Green | Plastic | Screw/snap in | SC duplex | SC duplex | ||
5.50 € | 4 | Available | 5 Days | 10 | Single mode | Blue | Plastic | Screw/snap in | SC duplex | SC duplex | ||
2.05 € | 4 | Available | 5 Days | 10 | Multi mode | Other | Metal | Flange | ST | ST | ||
3.33 € | 4 | Available | 5 Days | 10 | Single mode | Other | Metal | Flange | ST | ST | ||
5.92 € | 4 | Available | 5 Days | 10 | Multi mode | Beige | Metal | Screw/snap in | ST-Duplex | SC duplex | ||
9.35 € | 4 | Available | 5 Days | 10 | Single mode | Blue | Metal | Screw/snap in | ST-Duplex | SC duplex |