GOF SIMPLEX Pigtail

GOF SIMPLEX Pigtail

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Ease of installation and assembly
· Zero electromagnetic interference as the cable contains no metal (totally dielectric)
· Create a direct plug connection for installation cables with splicing

Application
· Connection to an end optical device
· For indoor use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29310102
29310202
29310302
29310402
29310902
29320102
29320202
29320302
29320402
29320902
29330102
29330202
29330302
29330402
29330902
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCategory Fibre type Type of connector

5.22 €

12 Available 5 Days 10OM1Multi mode 62.5/125SC

4.67 €

12 Available 5 Days 10OM2Multi mode 50/125SC

4.67 €

12 Available 5 Days 10OM3Multi mode 50/125SC

4.82 €

12 Available 5 Days 10OM4Multi mode 50/125SC

4.20 €

12 Available 5 Days 10OS2Single modeSC

4.10 €

12 Available 5 Days 10OM1Multi mode 62.5/125ST

3.65 €

12 Available 5 Days 10OM2Multi mode 50/125ST

3.65 €

12 Available 5 Days 10OM3Multi mode 50/125ST

3.83 €

12 Available 5 Days 10OM4Multi mode 50/125ST

5.22 €

12 Available 5 Days 10OS2Single modeST

5.95 €

12 Available 5 Days 10OM1Multi mode 62.5/125LC

5.17 €

12 Available 5 Days 10OM2Multi mode 50/125LC

5.32 €

12 Available 5 Days 10OM3Multi mode 50/125LC

5.48 €

12 Available 5 Days 10OM4Multi mode 50/125LC

6.17 €

12 Available 8 Days 10OS2Single modeLC

Loading...

  1. 1

Basic information

Length(m) 2 Anti-kink sleeve Put-on APC-version False
Type Conductor pigtail Core type Tight

Tech Support