Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|
69.54 € | 1 | Available | 5 Days | 10 | 25 | 16 | 11 | |
139.05 € | 1 | Available | 5 Days | 10 | 50 | 16 | 11 | |
278.11 € | 1 | Available | 5 Days | 10 | 100 | 16 | 11 | |
834.33 € | 1 | Available | 8 Days | 10 | 300 | 16 | 11 | |
1,390.56 € | 1 | Available | 8 Days | 10 | 500 | 16 | 11 | |
106.10 € | 1 | Available | 8 Days | 10 | 25 | 25 | 12.7 | |
212.21 € | 1 | Available | 8 Days | 10 | 50 | 25 | 12.7 | |
1,273.29 € | 1 | Available | 8 Days | 10 | 300 | 25 | 12.7 | |
2,122.15 € | 1 | Available | 8 Days | 10 | 500 | 25 | 12.7 | |
143.62 € | 1 | Available | 5 Days | 10 | 25 | 35 | 14.2 | |
287.23 € | 1 | Available | 8 Days | 10 | 50 | 35 | 14.2 | |
1,723.40 € | 1 | Available | 5 Days | 10 | 300 | 35 | 14.2 | |
2,872.35 € | 1 | Available | 5 Days | 10 | 500 | 35 | 14.2 | |
201.13 € | 1 | Available | 5 Days | 10 | 25 | 50 | 16.5 | |
402.27 € | 1 | Available | 5 Days | 10 | 50 | 50 | 16.5 | |
2,413.63 € | 1 | Available | 5 Days | 10 | 300 | 50 | 16.5 | |
4,022.72 € | 1 | Available | 5 Days | 10 | 500 | 50 | 16.5 | |
293.83 € | 1 | Available | 5 Days | 10 | 25 | 70 | 19.2 | |
587.66 € | 1 | Available | 5 Days | 10 | 50 | 70 | 19.2 | |
5,876.60 € | 1 | Available | 5 Days | 10 | 500 | 70 | 19.2 | |
381.10 € | 1 | Available | 5 Days | 10 | 25 | 95 | 21.4 | |
4,573.20 € | 1 | Available | 8 Days | 10 | 300 | 95 | 21.4 | |
7,622.00 € | 1 | Available | 5 Days | 10 | 500 | 95 | 21.4 | |
5,625.20 € | 1 | Available | 60 Days | 10 | 300 | 120 | 24 | |
9,375.31 € | 1 | Available | 5 Days | 10 | 500 | 120 | 24 | |
17,320.48 € | 1 | Available | Quote | 10 | 500 | 150 | 26.4 | |
25,933.88 € | 1 | Available | Quote | 10 | 500 | 240 | 32.1 | |
95.64 € | 1 | Available | 8 Days | 10 | 50 | 10 | 9.7 | |
191.27 € | 1 | Available | 5 Days | 10 | 100 | 10 | 9.7 | |
573.82 € | 1 | Available | 60 Days | 10 | 300 | 10 | 9.7 | |
956.37 € | 1 | Available | 5 Days | 10 | 500 | 10 | 9.7 |
Loading...
Colour outer sheath | Black | Material outer sheath | Other | Nominal voltage UO | 100 |
---|---|---|---|---|---|
Nominal voltage U | 100 | Operating temperature, fix | 85 | Operating temperature, flexible | 85 |
Conductor category | Class D = flexible | Conductor material | Cu, bare | Flame retardant | In accordance with EN 6033212 |
Oil resistant (acc. EN 60811-2-1) | True |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes