Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Nominal cross section concentric conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
15.83 € | 1 | Available | 5 Days | 10 | 10 | 1.5 | 3 | 10.4 | Included | - | |
31.69 € | 1 | Available | 5 Days | 10 | 20 | 1.5 | 3 | 10.4 | Included | - | |
79.20 € | 1 | Available | 46 Days | 10 | 50 | 1.5 | 3 | 10.4 | Included | - | |
158.42 € | 1 | Available | 46 Days | 10 | 100 | 1.5 | 3 | 10.4 | Included | - | |
1,584.08 € | 1 | Available | 46 Days | 10 | 1000 | 1.5 | 3 | 10.4 | Included | - | |
475.23 € | 1 | Available | 46 Days | 10 | 300 | 1.5 | 3 | 10.4 | Included | - | |
792.05 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 3 | 10.4 | Included | - | |
54.25 € | 1 | Available | 46 Days | 10 | 50 | 1 | 2 | 8 | None | - | |
108.50 € | 1 | Available | 8 Days | 10 | 100 | 1 | 2 | 8 | None | - | |
1,085.08 € | 1 | Available | 46 Days | 10 | 1000 | 1 | 2 | 8 | None | - | |
542.54 € | 1 | Available | 8 Days | 10 | 500 | 1 | 2 | 8 | None | - | |
63.78 € | 1 | Available | 46 Days | 10 | 50 | 1.5 | 2 | 9.8 | None | - | |
127.59 € | 1 | Available | 46 Days | 10 | 100 | 1.5 | 2 | 9.8 | None | - | |
1,275.79 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 2 | 9.8 | None | - | |
637.88 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 2 | 9.8 | None | - | |
112.95 € | 1 | Available | 46 Days | 10 | 50 | 2.5 | 2 | 11.6 | None | - | |
225.90 € | 1 | Available | 46 Days | 10 | 100 | 2.5 | 2 | 11.6 | None | - | |
2,259.04 € | 1 | Available | 5 Days | 10 | 1000 | 2.5 | 2 | 11.6 | None | - | |
1,129.52 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 2 | 11.6 | None | - | |
58.44 € | 1 | Available | 46 Days | 10 | 50 | 0.75 | 3 | 8.1 | Included | - | |
116.88 € | 1 | Available | 8 Days | 10 | 100 | 0.75 | 3 | 8.1 | Included | - | |
1,168.80 € | 1 | Available | 8 Days | 10 | 1000 | 0.75 | 3 | 8.1 | Included | - | |
350.63 € | 1 | Available | 46 Days | 10 | 300 | 0.75 | 3 | 8.1 | Included | - | |
584.40 € | 1 | Available | 8 Days | 10 | 500 | 0.75 | 3 | 8.1 | Included | - | |
71.72 € | 1 | Available | 8 Days | 10 | 50 | 1 | 3 | 8.5 | Included | - | |
143.44 € | 1 | Available | 5 Days | 10 | 100 | 1 | 3 | 8.5 | Included | - | |
1,434.29 € | 1 | Available | 46 Days | 10 | 1000 | 1 | 3 | 8.5 | Included | - | |
717.13 € | 1 | Available | 5 Days | 10 | 500 | 1 | 3 | 8.5 | Included | - | |
134.61 € | 1 | Available | 8 Days | 10 | 50 | 2.5 | 3 | 12.4 | Included | - | |
269.24 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 3 | 12.4 | Included | - | |
2,692.37 € | 1 | Available | 46 Days | 10 | 1000 | 2.5 | 3 | 12.4 | Included | - | |
1,346.18 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 3 | 12.4 | Included | - | |
110.04 € | 1 | Available | 46 Days | 10 | 50 | 1.5 | 4 | 11.6 | Included | - | |
220.05 € | 1 | Available | 46 Days | 10 | 100 | 1.5 | 4 | 11.6 | Included | - | |
2,200.56 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 4 | 11.6 | Included | - | |
1,100.29 € | 1 | Available | 46 Days | 10 | 500 | 1.5 | 4 | 11.6 | Included | - | |
136.38 € | 1 | Available | 46 Days | 10 | 50 | 1.5 | 5 | 12.7 | Included | - | |
272.77 € | 1 | Available | 46 Days | 10 | 100 | 1.5 | 5 | 12.7 | Included | - | |
2,727.70 € | 1 | Available | 46 Days | 10 | 1000 | 1.5 | 5 | 12.7 | Included | - | |
1,363.85 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 5 | 12.7 | Included | - | |
89.93 € | 1 | Available | 46 Days | 10 | 50 | 1 | 4 | 9.3 | Included | - | |
179.87 € | 1 | Available | Quote | 10 | 100 | 1 | 4 | 9.3 | Included | - | |
1,798.65 € | 1 | Available | Quote | 10 | 1000 | 1 | 4 | 9.3 | Included | - | |
899.33 € | 1 | Available | Quote | 10 | 500 | 1 | 4 | 9.3 | Included | - | |
160.65 € | 1 | Available | Quote | 10 | 50 | 2.5 | 4 | 13.8 | Included | 1.5 | |
321.30 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4 | 13.8 | Included | - | |
3,213.05 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 4 | 13.8 | Included | 1.5 | |
1,606.54 € | 1 | Available | 46 Days | 10 | 500 | 2.5 | 4 | 13.8 | Included | 1.5 | |
212.13 € | 1 | Available | 46 Days | 10 | 50 | 2.5 | 5 | 15.3 | Included | 1.5 | |
424.25 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 5 | 15.3 | Included | 1.5 | |
4,242.56 € | 1 | Available | 8 Days | 10 | 1000 | 2.5 | 5 | 15.3 | Included | 1.5 | |
2,121.28 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 5 | 15.3 | Included | 1.5 |
Loading...
Colour outer sheath | Black | Material outer sheath | Other | Nominal voltage UO | 300 |
---|---|---|---|---|---|
Nominal voltage U | 500 | Operating temperature, fix | 60 | Operating temperature, flexible | 60 |
Conductor category | Class 5 = flexible | Conductor material | Cu, bare | Core identification | Colour |
Core insulation | Other | Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | False |
Low smoke (acc. EN 61034-2) | False | Oil resistant (acc. EN 60811-2-1) | False | Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Nominal cross section concentric conductor
Filter by standard shipping days
Optional Attributes