Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | AWGsize (AWG) | Outer diameter approx. (mm) | Diameter conductor | Operating temperature, flexible | Core colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
475.03 € | 1 | Available | 8 Days | 10 | 3000 | 0.5 | - | 2.5 | - | - | Greenyellow | |
516.72 € | 1 | Available | 8 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | Greenyellow | |
489.72 € | 1 | Available | 5 Days | 10 | 2000 | 1 | - | 2.8 | - | - | Greenyellow | |
475.03 € | 1 | Available | 5 Days | 10 | 3000 | 0.5 | - | 2.5 | - | - | Black | |
516.72 € | 1 | Available | 8 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | Black | |
1,469.13 € | 1 | Available | 5 Days | 10 | 6000 | 1 | - | 2.8 | - | - | Black | |
489.72 € | 1 | Available | 5 Days | 10 | 2000 | 1 | 18 | 2,8 | 1128 | 70 | Black | |
475.03 € | 1 | Available | 5 Days | 10 | 3000 | 0.5 | - | 2.5 | - | - | Blue | |
1,550.13 € | 1 | Available | 8 Days | 10 | 7500 | 0.75 | - | 2.7 | - | - | Blue | |
516.72 € | 1 | Available | 5 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | Blue | |
1,469.13 € | 1 | Available | 5 Days | 10 | 6000 | 1 | - | 2.8 | - | - | Blue | |
489.72 € | 1 | Available | 5 Days | 10 | 2000 | 1 | - | 2.8 | - | - | Blue | |
516.72 € | 1 | Available | 5 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | Brown | |
489.72 € | 1 | Available | 46 Days | 10 | 2000 | 1 | - | 2.8 | - | - | Brown | |
516.72 € | 1 | Available | 5 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | Red | |
489.72 € | 1 | Available | 8 Days | 10 | 2000 | 1 | - | 2.8 | - | - | Red | |
516.72 € | 1 | Available | 5 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | White | |
489.72 € | 1 | Available | 5 Days | 10 | 2000 | 1 | - | 2.8 | - | - | White | |
516.72 € | 1 | Available | 5 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | Grey | |
489.72 € | 1 | Available | 5 Days | 10 | 2000 | 1 | - | 2.8 | - | - | Grey | |
516.72 € | 1 | Available | 5 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | Purple/violet | |
489.72 € | 1 | Available | 5 Days | 10 | 2000 | 1 | - | 2.8 | - | - | Purple/violet | |
516.72 € | 1 | Available | 8 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | Pink | |
516.72 € | 1 | Available | 5 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | Orange | |
489.72 € | 1 | Available | 5 Days | 10 | 2000 | 1 | 18 | 2,8 | 1128 | 70 | Orange | |
516.72 € | 1 | Available | 8 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | Yellow | |
489.72 € | 1 | Available | 5 Days | 10 | 2000 | 1 | - | 2.8 | - | - | Yellow | |
516.72 € | 1 | Available | 8 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | Green | |
516.72 € | 1 | Available | 5 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | Dark blue | |
489.72 € | 1 | Available | 5 Days | 10 | 2000 | 1 | - | 2.8 | - | - | Dark blue | |
475.03 € | 1 | Available | 5 Days | 10 | 3000 | 0,5 | 22 | 2,5 | 0,798 | 70 | Blue | |
516.72 € | 1 | Available | Quote | 10 | 2500 | 0,75 | 20 | 2,7 | 0,978 | 70 | Blue | |
489.72 € | 1 | Available | 5 Days | 10 | 2000 | 1 | 18 | 2,8 | 1128 | 70 | Blue | |
516.72 € | 1 | Available | 5 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | Several | |
489.72 € | 1 | Available | 5 Days | 10 | 2000 | 1 | - | 2.8 | - | - | Several | |
475.03 € | 1 | Available | 5 Days | 10 | 3000 | 0,5 | 22 | 2,5 | 0,798 | 70 | Other | |
516.72 € | 1 | Available | 5 Days | 10 | 2500 | 0.75 | - | 2.7 | - | - | Several | |
489.72 € | 1 | Available | 5 Days | 10 | 2000 | 1 | - | 2.8 | - | - | Several | |
1,425.10 € | 1 | Available | 5 Days | 10 | 9000 | 0.5 | - | 2.5 | - | - | Dark blue | |
1,550.13 € | 1 | Available | 5 Days | 10 | 7500 | 0.75 | - | 2.7 | - | - | Dark blue | |
1,469.13 € | 1 | Available | 5 Days | 10 | 6000 | 1 | - | 2.8 | - | - | Dark blue | |
475.03 € | 1 | Available | 8 Days | 10 | 3000 | 0.5 | - | 2.5 | - | - | Dark blue | |
475.03 € | 1 | Available | 5 Days | 10 | 3000 | 0.5 | - | 2.5 | - | - | Brown | |
475.03 € | 1 | Available | 5 Days | 10 | 3000 | 0.5 | - | 2.5 | - | - | Purple/violet | |
475.03 € | 1 | Available | 8 Days | 10 | 3000 | 0.5 | - | 2.5 | - | - | Red | |
475.03 € | 1 | Available | 5 Days | 10 | 3000 | 0.5 | - | 2.5 | - | - | White | |
475.03 € | 1 | Available | 5 Days | 10 | 3000 | 0.5 | - | 2.5 | - | - | Grey |
Loading...
Nominal voltage U0 | 300 | Nominal voltage U | 500 | Operating temperature, fix | 80 |
---|---|---|---|---|---|
Conductor category | Class 5 = flexible | Core insulation | PVC | Flame retardant | In accordance with EN 6033212 |
Screen over stranding | False | Insulated | False | Low temperature resistant (acc. EN 6081114) | False |
Oil resistant (acc. EN 6081121) | False | Protective conductor | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
AWGsize(AWG)
Outer diameter approx.(mm)
Diameter conductor
Operating temperature, flexible
Core colour
Filter by standard shipping days
Optional Attributes