Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Nominal cross section concentric conductor | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
154.89 € | 1 | Available | 98 Days | 10 | 100 | 4 | 1 | 9 | None | 2.5 | Colour | ||
1,548.80 € | 1 | Available | 98 Days | 10 | 1000 | 4 | 1 | 9 | None | 2.5 | Colour | ||
774.40 € | 1 | Available | 98 Days | 10 | 500 | 4 | 1 | 9 | None | 2.5 | Colour | ||
216.58 € | 1 | Available | 98 Days | 10 | 100 | 6 | 1 | 9.8 | None | 2.5 | Colour | ||
2,165.87 € | 1 | Available | 98 Days | 10 | 1000 | 6 | 1 | 9.8 | None | 2.5 | Colour | ||
1,082.93 € | 1 | Available | 98 Days | 10 | 500 | 6 | 1 | 9.8 | None | 6 | Colour | ||
341.27 € | 1 | Available | 98 Days | 10 | 100 | 10 | 1 | 11.9 | None | 2.5 | Colour | ||
3,412.65 € | 1 | Available | 98 Days | 10 | 1000 | 10 | 1 | 11.9 | None | 2.5 | Colour | ||
1,706.34 € | 1 | Available | 98 Days | 10 | 500 | 10 | 1 | 11.9 | None | 6 | Colour | ||
363.60 € | 1 | Available | 60 Days | 10 | 50 | 25 | 1 | 15.8 | None | 10 | Colour | ||
7,271.91 € | 1 | Available | 98 Days | 10 | 1000 | 25 | 1 | 15.8 | None | 6 | Colour | ||
3,635.94 € | 1 | Available | 98 Days | 10 | 500 | 25 | 1 | 15.8 | None | 10 | Colour | ||
198.04 € | 1 | Available | 67 Days | 10 | 100 | 1.5 | 3 | 11.9 | Included | 10 | Colour | ||
1,980.35 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 3 | 11.9 | Included | 50 | Colour | ||
990.18 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 3 | 11.9 | Included | 50 | Colour | ||
293.13 € | 1 | Available | 98 Days | 10 | 100 | 2.5 | 3 | 14 | Included | 70 | Colour | ||
2,931.20 € | 1 | Available | 98 Days | 10 | 1000 | 2.5 | 3 | 14 | Included | 70 | Colour | ||
1,465.60 € | 1 | Available | 98 Days | 10 | 500 | 2.5 | 3 | 14 | Included | 50 | Colour | ||
250.08 € | 1 | Available | 60 Days | 10 | 100 | 1.5 | 4 | 13.1 | Included | 50 | Colour | ||
2,500.87 € | 1 | Available | 60 Days | 10 | 1000 | 1.5 | 4 | 13.1 | Included | 50 | Colour | ||
1,250.43 € | 1 | Available | 60 Days | 10 | 500 | 1.5 | 4 | 13.1 | Included | 10 | Colour | ||
380.31 € | 1 | Available | 67 Days | 10 | 100 | 2.5 | 4 | 15.5 | Included | 10 | Colour | ||
3,802.99 € | 1 | Available | 98 Days | 10 | 1000 | 2.5 | 4 | 15.5 | Included | 10 | Colour | ||
1,901.50 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 4 | 15.5 | Included | 16 | Colour | ||
262.93 € | 1 | Available | 67 Days | 10 | 50 | 4 | 4 | 17.9 | Included | 25 | Colour | ||
5,258.19 € | 1 | Available | 98 Days | 10 | 1000 | 4 | 4 | 17.9 | Included | 25 | Colour | ||
2,629.09 € | 1 | Available | 5 Days | 10 | 500 | 4 | 4 | 17.9 | Included | 25 | Colour | ||
399.33 € | 1 | Available | 98 Days | 10 | 50 | 6 | 4 | 20 | Included | 35 | Colour | ||
7,986.78 € | 1 | Available | 98 Days | 10 | 1000 | 6 | 4 | 20 | Included | 35 | Colour | ||
3,993.39 € | 1 | Available | 5 Days | 10 | 500 | 6 | 4 | 20 | Included | 95 | Colour | ||
12,832.97 € | 1 | Available | 98 Days | 10 | 1000 | 10 | 4 | 26.5 | Included | 95 | Colour | ||
6,416.48 € | 1 | Available | 8 Days | 10 | 500 | 10 | 4 | 26.5 | Included | 70 | Colour | ||
17,949.89 € | 1 | Available | 98 Days | 10 | 1000 | 16 | 4 | 30.1 | Included | 70 | Colour | ||
8,974.96 € | 1 | Available | 98 Days | 10 | 500 | 16 | 4 | 30.1 | Included | 10 | Colour | ||
28,302.06 € | 1 | Available | 98 Days | 10 | 1000 | 25 | 4 | 36.6 | Included | 16 | Colour | ||
14,151.04 € | 1 | Available | 98 Days | 10 | 500 | 25 | 4 | 36.6 | Included | 16 | Colour | ||
39,403.03 € | 1 | Available | 98 Days | 10 | 1000 | 35 | 4 | 41.4 | Included | 16 | Colour | ||
19,701.52 € | 1 | Available | 98 Days | 10 | 500 | 35 | 4 | 41.4 | Included | 16 | Colour | ||
298.87 € | 1 | Available | 5 Days | 10 | 50 | 1.5 | 7 | 18.7 | Included | 25 | Numbers | ||
5,977.37 € | 1 | Available | 98 Days | 10 | 1000 | 1.5 | 7 | 18.7 | Included | 16 | Numbers | ||
2,988.68 € | 1 | Available | 98 Days | 10 | 500 | 1.5 | 7 | 18.7 | Included | 25 | Numbers | ||
451.66 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 7 | 21.8 | Included | 35 | Numbers | ||
9,033.36 € | 1 | Available | 98 Days | 10 | 1000 | 2.5 | 7 | 21.8 | Included | 25 | Numbers | ||
4,516.69 € | 1 | Available | 98 Days | 10 | 500 | 2.5 | 7 | 21.8 | Included | 35 | Numbers |
Loading...
Colour outer sheath | Black | Material outer sheath | Other | Nominal voltage UO | 450 |
---|---|---|---|---|---|
Nominal voltage U | 750 | Operating temperature, fix | 60 | Operating temperature, flexible | 60 |
Conductor category | Class 5 = flexible | Conductor material | Cu, bare | Core insulation | Other |
Flame retardant | In accordance with EN 6033212 | Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False |
Oil resistant (acc. EN 60811-2-1) | True | Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Nominal cross section concentric conductor
Core identification
Filter by standard shipping days
Optional Attributes