Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Operating temperature, fix | Core colour | |
---|---|---|---|---|---|---|---|---|---|---|
33.52 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3.4 | 80 | Greenyellow | |
64.40 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | Greenyellow | |
53.43 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 4.1 | 80 | Greenyellow | |
66.61 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4.1 | 80 | Greenyellow | |
81.47 € | 1 | Available | 5 Days | 10 | 100 | 4 | 4.8 | 80 | Greenyellow | |
814.58 € | 1 | Available | 8 Days | 10 | 1000 | 4 | 4.8 | 80 | Greenyellow | |
120.30 € | 1 | Available | 5 Days | 10 | 100 | 6 | 5.3 | 80 | Greenyellow | |
1,202.96 € | 1 | Available | 8 Days | 10 | 1000 | 6 | 5.3 | 80 | Greenyellow | |
2,405.94 € | 1 | Available | 25 Days | 10 | 2000 | 6 | 5.3 | 80 | Greenyellow | |
360.88 € | 1 | Available | 5 Days | 10 | 300 | 6 | 5.3 | 80 | Greenyellow | |
601.49 € | 1 | Available | 5 Days | 10 | 500 | 6 | 5.3 | 80 | Greenyellow | |
103.72 € | 1 | Available | 5 Days | 10 | 50 | 10 | 6.8 | 80 | Greenyellow | |
207.44 € | 1 | Available | 5 Days | 10 | 100 | 10 | 6.8 | 80 | Greenyellow | |
622.32 € | 1 | Available | 5 Days | 10 | 300 | 10 | 6.8 | 80 | Greenyellow | |
1,037.20 € | 1 | Available | 5 Days | 10 | 500 | 10 | 6.8 | 80 | Greenyellow | |
158.51 € | 1 | Available | 5 Days | 10 | 50 | 16 | 8.1 | 80 | Greenyellow | |
316.99 € | 1 | Available | 5 Days | 10 | 100 | 16 | 8.1 | 80 | Greenyellow | |
3,170.04 € | 1 | Available | 5 Days | 10 | 1000 | 16 | 8.1 | 80 | Greenyellow | |
634.00 € | 1 | Available | 5 Days | 10 | 200 | 16 | 8.1 | 80 | Greenyellow | |
951.00 € | 1 | Available | 5 Days | 10 | 300 | 16 | 8.1 | 80 | Greenyellow | |
1,585.01 € | 1 | Available | 5 Days | 10 | 500 | 16 | 8.1 | 80 | Greenyellow | |
33.52 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3.4 | 80 | Black | |
64.40 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | Black | |
53.43 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4.1 | 80 | Black | |
66.61 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4.1 | 80 | Black | |
81.47 € | 1 | Available | 5 Days | 10 | 100 | 4 | 4.8 | 80 | Black | |
2,267.18 € | 1 | Available | Quote | 10 | 3000 | 4 | 4.8 | 80 | Black | |
120.30 € | 1 | Available | 5 Days | 10 | 100 | 6 | 5.3 | 80 | Black | |
103.72 € | 1 | Available | 5 Days | 10 | 50 | 10 | 6.8 | 80 | Black | |
207.44 € | 1 | Available | 5 Days | 10 | 100 | 10 | 6.8 | 80 | Black | |
622.32 € | 1 | Available | 5 Days | 10 | 300 | 10 | 6.8 | 80 | Black | |
1,037.20 € | 1 | Available | 5 Days | 10 | 500 | 10 | 6.8 | 80 | Black | |
158.51 € | 1 | Available | 5 Days | 10 | 50 | 16 | 8.1 | 80 | Black | |
316.99 € | 1 | Available | 5 Days | 10 | 100 | 16 | 8.1 | 80 | Black | |
3,170.04 € | 1 | Available | 5 Days | 10 | 1000 | 16 | 8.1 | 80 | Black | |
951.00 € | 1 | Available | 8 Days | 10 | 300 | 16 | 8.1 | 80 | Black | |
1,585.01 € | 1 | Available | 5 Days | 10 | 500 | 16 | 8.1 | 80 | Black | |
33.52 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3.4 | 80 | Blue | |
64.40 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | Blue | |
53.43 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4.1 | 80 | Blue | |
66.61 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 4.1 | 80 | Blue | |
81.47 € | 1 | Available | 5 Days | 10 | 100 | 4 | 4.8 | 80 | Blue | |
2,443.77 € | 1 | Available | Quote | 10 | 3000 | 4 | 4.8 | 80 | Blue | |
120.30 € | 1 | Available | 5 Days | 10 | 100 | 6 | 5.3 | 80 | Blue | |
207.44 € | 1 | Available | 5 Days | 10 | 100 | 10 | 6.8 | 80 | Blue | |
616.30 € | 1 | Available | 8 Days | 10 | 300 | 10 | 6.8 | 80 | Blue | |
1,037.20 € | 1 | Available | 5 Days | 10 | 500 | 10 | 6.8 | 80 | Blue | |
316.99 € | 1 | Available | 5 Days | 10 | 100 | 16 | 8.1 | 80 | Blue | |
3,170.04 € | 1 | Available | 60 Days | 10 | 1000 | 16 | 8.1 | 80 | Blue | |
951.00 € | 1 | Available | 60 Days | 10 | 300 | 16 | 8.1 | 80 | Blue | |
1,585.01 € | 1 | Available | 8 Days | 10 | 500 | 16 | 8.1 | 80 | Blue | |
33.52 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3.4 | 80 | Brown | |
64.40 € | 1 | Available | 5 Days | 10 | 150 | 1.5 | 3.4 | 80 | Brown | |
53.43 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 4.1 | 80 | Brown | |
66.61 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4.1 | 80 | Brown | |
81.47 € | 1 | Available | 5 Days | 10 | 100 | 4 | 4.8 | 80 | Brown | |
120.30 € | 1 | Available | 5 Days | 10 | 100 | 6 | 5.3 | 80 | Brown | |
207.44 € | 1 | Available | 5 Days | 10 | 100 | 10 | 6.8 | 80 | Brown | |
1,037.20 € | 1 | Available | 5 Days | 10 | 500 | 10 | 6.8 | 80 | Brown | |
316.99 € | 1 | Available | 5 Days | 10 | 100 | 16 | 8.1 | 80 | Brown |
Loading...
Nominal voltage U0 | 450 | Nominal voltage U | 750 | Conductor category | Class 5 = flexible |
---|---|---|---|---|---|
Core insulation | PVC | Flame retardant | In accordance with EN 6033212 | Screen over stranding | False |
Insulated | False | Low temperature resistant (acc. EN 6081114) | False | Oil resistant (acc. EN 6081121) | False |
Protective conductor | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Operating temperature, fix
Core colour
Filter by standard shipping days
Optional Attributes