Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | AWGsize (AWG) | Outer diameter approx. (mm) | Diameter conductor | Operating temperature, flexible | Core colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,340.80 € | 1 | Available | 5 Days | 10 | 4000 | 1.5 | - | 3.4 | - | - | Greenyellow | |
502.80 € | 1 | Available | 5 Days | 10 | 1500 | 1.5 | - | 3.4 | - | - | Greenyellow | |
1,335.96 € | 1 | Available | 5 Days | 10 | 2500 | 2.5 | - | 4.1 | - | - | Greenyellow | |
480.95 € | 1 | Available | 5 Days | 10 | 900 | 2.5 | - | 4.1 | - | - | Greenyellow | |
488.75 € | 1 | Available | 8 Days | 10 | 600 | 4 | - | 4.8 | - | - | Greenyellow | |
1,804.45 € | 1 | Available | 5 Days | 10 | 1500 | 6 | - | 5.3 | - | - | Greenyellow | |
481.19 € | 1 | Available | 5 Days | 10 | 400 | 6 | - | 5.3 | - | - | Greenyellow | |
1,340.80 € | 1 | Available | 5 Days | 10 | 4000 | 1.5 | - | 3.4 | - | - | Black | |
502.80 € | 1 | Available | 5 Days | 10 | 1500 | 1.5 | - | 3.4 | - | - | Black | |
1,335.96 € | 1 | Available | 5 Days | 10 | 2500 | 2.5 | - | 4.1 | - | - | Black | |
480.95 € | 1 | Available | 5 Days | 10 | 900 | 2.5 | - | 4.1 | - | - | Black | |
1,629.18 € | 1 | Available | 5 Days | 10 | 2000 | 4 | - | 4.8 | - | - | Black | |
488.75 € | 1 | Available | 5 Days | 10 | 600 | 4 | - | 4.8 | - | - | Black | |
1,804.45 € | 1 | Available | 5 Days | 10 | 1500 | 6 | - | 5.3 | - | - | Black | |
481.19 € | 1 | Available | 5 Days | 10 | 400 | 6 | - | 5.3 | - | - | Black | |
1,340.80 € | 1 | Available | 5 Days | 10 | 4000 | 1.5 | - | 3.4 | - | - | Blue | |
502.80 € | 1 | Available | 5 Days | 10 | 1500 | 1.5 | - | 3.4 | - | - | Blue | |
1,335.96 € | 1 | Available | 5 Days | 10 | 2500 | 2.5 | - | 4.1 | - | - | Blue | |
480.95 € | 1 | Available | 5 Days | 10 | 900 | 2.5 | - | 4.1 | - | - | Blue | |
488.75 € | 1 | Available | 8 Days | 10 | 600 | 4 | - | 4.8 | - | - | Blue | |
1,803.95 € | 1 | Available | 5 Days | 10 | 1500 | 6 | - | 5.3 | - | - | Blue | |
480.99 € | 1 | Available | 5 Days | 10 | 400 | 6 | - | 5.3 | - | - | Blue | |
502.80 € | 1 | Available | 5 Days | 10 | 1500 | 1.5 | - | 3.4 | - | - | Brown | |
480.95 € | 1 | Available | 5 Days | 10 | 900 | 2.5 | - | 4.1 | - | - | Brown | |
488.75 € | 1 | Available | 8 Days | 10 | 600 | 4 | - | 4.8 | - | - | Brown | |
1,340.80 € | 1 | Available | 5 Days | 10 | 4000 | 1.5 | - | 3.4 | - | - | Red | |
502.80 € | 1 | Available | 5 Days | 10 | 1500 | 1.5 | - | 3.4 | - | - | Red | |
480.95 € | 1 | Available | 5 Days | 10 | 900 | 2.5 | - | 4.1 | - | - | Red | |
488.75 € | 1 | Available | 5 Days | 10 | 600 | 4 | - | 4.8 | - | - | Red | |
1,803.95 € | 1 | Available | 5 Days | 10 | 1500 | 6 | - | 5.3 | - | - | Red | |
480.99 € | 1 | Available | 8 Days | 10 | 400 | 6 | - | 5.3 | - | - | Red | |
502.80 € | 1 | Available | 5 Days | 10 | 1500 | 1.5 | - | 3.4 | - | - | White | |
480.95 € | 1 | Available | 5 Days | 10 | 900 | 2.5 | - | 4.1 | - | - | White | |
502.80 € | 1 | Available | 5 Days | 10 | 1500 | 1.5 | - | 3.4 | - | - | Grey | |
480.95 € | 1 | Available | 5 Days | 10 | 900 | 2.5 | - | 4.1 | - | - | Grey | |
488.75 € | 1 | Available | 8 Days | 10 | 600 | 4 | - | 4.8 | - | - | Grey | |
502.80 € | 1 | Available | 5 Days | 10 | 1500 | 1,5 | 16 | 3,4 | 1382 | 70 | Purple/violet | |
502.80 € | 1 | Available | 8 Days | 10 | 1500 | 1.5 | - | 3.4 | - | - | Orange | |
480.95 € | 1 | Available | 5 Days | 10 | 900 | 2.5 | - | 4.1 | - | - | Orange | |
488.75 € | 1 | Available | 5 Days | 10 | 600 | 4 | - | 4.8 | - | - | Orange | |
480.99 € | 1 | Available | 8 Days | 10 | 400 | 6 | - | 5.3 | - | - | Orange | |
502.80 € | 1 | Available | 8 Days | 10 | 1500 | 1,5 | 16 | 3,4 | 1382 | 70 | Yellow | |
480.95 € | 1 | Available | 5 Days | 10 | 900 | 2.5 | - | 4.1 | - | - | Green | |
1,340.80 € | 1 | Available | 5 Days | 10 | 4000 | 1.5 | - | 3.4 | - | - | Dark blue | |
502.80 € | 1 | Available | 5 Days | 10 | 1500 | 1.5 | - | 3.4 | - | - | Dark blue | |
480.95 € | 1 | Available | 5 Days | 10 | 900 | 2.5 | - | 4.1 | - | - | Dark blue | |
488.75 € | 1 | Available | 5 Days | 10 | 600 | 4 | - | 4.8 | - | - | Dark blue | |
485.95 € | 1 | Available | 5 Days | 10 | 600 | 4 | 12 | 4,8 | 2256 | 70 | Other | |
481.19 € | 1 | Available | 5 Days | 10 | 400 | 6 | - | 5.3 | - | - | Several | |
480.95 € | 1 | Available | 46 Days | 10 | 900 | 2.5 | - | 4.1 | - | - | Several | |
485.95 € | 1 | Available | 46 Days | 10 | 600 | 4 | 12 | 4,8 | 2256 | 70 | Other | |
481.19 € | 1 | Available | 60 Days | 10 | 400 | 6 | 10 | 5,3 | 2764 | 70 | Other |
Loading...
Nominal voltage U0 | 450 | Nominal voltage U | 750 | Operating temperature, fix | 80 |
---|---|---|---|---|---|
Conductor category | Class 5 = flexible | Core insulation | PVC | Flame retardant | In accordance with EN 6033212 |
Screen over stranding | False | Insulated | False | Low temperature resistant (acc. EN 6081114) | False |
Oil resistant (acc. EN 6081121) | False | Protective conductor | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
AWGsize(AWG)
Outer diameter approx.(mm)
Diameter conductor
Operating temperature, flexible
Core colour
Filter by standard shipping days
Optional Attributes