Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Nominal cross section concentric conductor | Core identification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
265.12 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3 | 11.9 | 35 | Colour | ||
2,651.10 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 3 | 11.9 | 50 | Colour | ||
1,325.55 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 3 | 11.9 | 50 | Colour | ||
393.00 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 4 | 13.1 | 70 | Colour | ||
3,929.96 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 4 | 13.1 | 70 | Colour | ||
1,964.99 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 4 | 13.1 | 70 | Colour | ||
458.99 € | 1 | Available | 98 Days | 10 | 100 | 1.5 | 5 | 14.4 | 70 | Colour | ||
4,589.83 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 5 | 14.4 | 70 | Colour | ||
2,294.92 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 5 | 14.4 | 70 | Colour | ||
664.59 € | 1 | Available | 60 Days | 10 | 50 | 1.5 | 14 | 21.3 | - | Numbers | ||
13,291.80 € | 1 | Available | 98 Days | 10 | 1000 | 1.5 | 14 | 21.3 | 70 | Numbers | ||
6,645.89 € | 1 | Available | 98 Days | 10 | 500 | 1.5 | 14 | 21.3 | - | Numbers | ||
15,931.77 € | 1 | Available | 98 Days | 10 | 1000 | 1.5 | 18 | 26.3 | - | Numbers | ||
7,965.88 € | 1 | Available | 98 Days | 10 | 500 | 1.5 | 18 | 26.3 | - | Numbers | ||
395.07 € | 1 | Available | 10 Days | 10 | 100 | 2.5 | 3 | 14 | - | Colour | ||
3,950.67 € | 1 | Available | 98 Days | 10 | 1000 | 2.5 | 3 | 14 | - | Colour | ||
1,975.33 € | 1 | Available | 98 Days | 10 | 500 | 2.5 | 3 | 14 | - | Colour | ||
493.62 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4 | 15.5 | - | Colour | ||
4,936.22 € | 1 | Available | 5 Days | 10 | 1000 | 2.5 | 4 | 15.5 | - | Colour | ||
2,468.12 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 4 | 15.5 | - | Colour | ||
306.29 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 5 | 17 | - | Colour | ||
6,125.61 € | 1 | Available | 5 Days | 10 | 1000 | 2.5 | 5 | 17 | - | Colour | ||
3,062.79 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 5 | 17 | - | Colour | ||
546.42 € | 1 | Available | 98 Days | 10 | 50 | 2.5 | 7 | 21.8 | - | Numbers | ||
10,928.40 € | 1 | Available | 98 Days | 10 | 1000 | 2.5 | 7 | 21.8 | - | Numbers | ||
5,464.20 € | 1 | Available | 98 Days | 10 | 500 | 2.5 | 7 | 21.8 | - | Numbers | ||
17,878.28 € | 1 | Available | 98 Days | 10 | 1000 | 2.5 | 14 | 25 | - | Numbers | ||
8,939.15 € | 1 | Available | 98 Days | 10 | 500 | 2.5 | 14 | 25 | - | Numbers | ||
345.51 € | 1 | Available | 60 Days | 10 | 50 | 4 | 4 | 17.9 | - | Colour | ||
6,910.04 € | 1 | Available | 98 Days | 10 | 1000 | 4 | 4 | 17.9 | - | Colour | ||
3,455.01 € | 1 | Available | 98 Days | 10 | 500 | 4 | 4 | 17.9 | - | Colour | ||
440.19 € | 1 | Available | 60 Days | 10 | 50 | 4 | 5 | 19.9 | 2,5 | Colour | ||
8,803.78 € | 1 | Available | 98 Days | 10 | 1000 | 4 | 5 | 19.9 | 2,5 | Colour | ||
4,401.89 € | 1 | Available | 98 Days | 10 | 500 | 4 | 5 | 19.9 | 4 | Colour | ||
523.93 € | 1 | Available | 98 Days | 10 | 50 | 6 | 4 | 20 | 4 | Colour | ||
10,478.70 € | 1 | Available | 98 Days | 10 | 1000 | 6 | 4 | 20 | 4 | Colour | ||
5,239.35 € | 1 | Available | 98 Days | 10 | 500 | 6 | 4 | 20 | 4 | Colour | ||
611.84 € | 1 | Available | 60 Days | 10 | 50 | 6 | 5 | 22.2 | 6 | Colour | ||
12,236.83 € | 1 | Available | 98 Days | 10 | 1000 | 6 | 5 | 22.2 | 6 | Colour | ||
6,118.41 € | 1 | Available | 60 Days | 10 | 500 | 6 | 5 | 22.2 | 6 | Colour | ||
17,375.74 € | 1 | Available | 98 Days | 10 | 1000 | 10 | 4 | 26.5 | - | Colour | ||
8,687.87 € | 1 | Available | 98 Days | 10 | 500 | 10 | 4 | 26.5 | - | Colour | ||
19,711.79 € | 1 | Available | 98 Days | 10 | 1000 | 10 | 5 | 29.1 | - | Colour | ||
9,855.91 € | 1 | Available | 98 Days | 10 | 500 | 10 | 5 | 29.1 | - | Colour | ||
26,924.43 € | 1 | Available | 98 Days | 10 | 1000 | 16 | 4 | 30.1 | - | Colour | ||
13,462.22 € | 1 | Available | 98 Days | 10 | 500 | 16 | 4 | 30.1 | - | Colour | ||
38,379.73 € | 1 | Available | 98 Days | 10 | 1000 | 25 | 4 | 36.6 | - | Colour | ||
19,189.87 € | 1 | Available | 98 Days | 10 | 500 | 25 | 4 | 36.6 | - | Colour | ||
51,145.30 € | 1 | Available | 98 Days | 10 | 1000 | 35 | 4 | 41.1 | - | Colour | ||
25,572.65 € | 1 | Available | 98 Days | 10 | 500 | 35 | 4 | 41.1 | - | Colour | ||
67,799.81 € | 1 | Available | 98 Days | 10 | 1000 | 50 | 4 | 47.5 | - | Colour | ||
33,899.89 € | 1 | Available | 98 Days | 10 | 500 | 50 | 4 | 47.5 | - | Colour |
Loading...
Colour outer sheath | Black | Material outer sheath | Other | Protection conductor | Included |
---|---|---|---|---|---|
Nominal voltage UO | 450 | Nominal voltage U | 750 | Operating temperature, fix | 70 |
Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible | Conductor material | Cu, bare |
Core insulation | Other | Flame retardant | In accordance with EN 60332324 | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | True | Oil resistant (acc. EN 60811-2-1) | False | Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Nominal cross section concentric conductor
Core identification
Filter by standard shipping days
Optional Attributes