Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer diameter approx. | Number of fibres | Number of fibres per tube | Fibre category | Fibre type | |
---|---|---|---|---|---|---|---|---|---|---|
6,255.67 € | 1 | Available | Quote | 10 | 9,6 | 4 | 4 | OM1 | Multi mode 62.5/125 | |
7,693.00 € | 1 | Available | Quote | 10 | 9,6 | 8 | 8 | OM1 | Multi mode 62.5/125 | |
9,043.67 € | 1 | Available | Quote | 10 | 9,6 | 12 | 12 | OM1 | Multi mode 62.5/125 | |
15,724.67 € | 1 | Available | Quote | 10 | 12,6 | 24 | 24 | OM1 | Multi mode 62.5/125 | |
6,893.67 € | 1 | Available | Quote | 10 | 9,6 | 4 | 4 | OM2 | Multi mode 50/125 | |
6,893.67 € | 1 | Available | 25 Days | 10 | 9,6 | 8 | 8 | OM2 | Multi mode 50/125 | |
8,863.33 € | 1 | Available | Quote | 10 | 9,6 | 12 | 12 | OM2 | Multi mode 50/125 | |
10,346.00 € | 1 | Available | Quote | 10 | 12,6 | 24 | 24 | OM2 | Multi mode 50/125 | |
8,534.33 € | 1 | Available | Quote | 10 | 9,6 | 4 | 4 | OM3 | Multi mode 50/125 | |
8,534.33 € | 1 | Available | Quote | 10 | 9,6 | 8 | 8 | OM3 | Multi mode 50/125 | |
11,660.33 € | 1 | Available | Quote | 10 | 9,6 | 12 | 12 | OM3 | Multi mode 50/125 | |
14,281.33 € | 1 | Available | Quote | 10 | 12,6 | 24 | 24 | OM3 | Multi mode 50/125 | |
5,830.67 € | 1 | Available | Quote | 10 | 9,6 | 4 | 4 | OS2 | Single mode | |
5,830.67 € | 1 | Available | Quote | 10 | 9,6 | 8 | 8 | OS2 | Single mode | |
7,220.00 € | 1 | Available | Quote | 10 | 9,6 | 12 | 12 | OS2 | Single mode | |
8,209.00 € | 1 | Available | Quote | 10 | 12,6 | 24 | 24 | OS2 | Single mode |
Loading...
Length(m) | 2000 | Colour outer sheath | Black | Flame retardant | In accordance with EN 60332-1-2 |
---|---|---|---|---|---|
Armouring | True | Oil resistant (acc. EN 60811-2-1) | False | Material outer sheath | Other |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | True | Longitudinal water blocking | True |
Radial water blocking | True | Strain relief | True | Type of tube | Central tube |
Cable metal free | False | Blow in | False | With rodent protection | True |