Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Number of fibres | Number of fibres per tube | Fibre category | Fibre type | |
---|---|---|---|---|---|---|---|---|---|---|---|
7,329.33 € | 1 | Available | Quote | 10 | 4000 | 4 | 4 | OM1 | Multi mode 62.5/125 | ||
2,407.33 € | 1 | Available | Quote | 10 | 1000 | 8 | 8 | OM1 | Multi mode 62.5/125 | ||
9,629.33 € | 1 | Available | Quote | 10 | 4000 | 8 | 8 | OM1 | Multi mode 62.5/125 | ||
2,983.00 € | 1 | Available | Quote | 10 | 1000 | 12 | 12 | OM1 | Multi mode 62.5/125 | ||
11,932.00 € | 1 | Available | Quote | 10 | 4000 | 12 | 12 | OM1 | Multi mode 62.5/125 | ||
19,364.00 € | 1 | Available | Quote | 10 | 4000 | 24 | 24 | OM1 | Multi mode 62.5/125 | ||
1,629.33 € | 1 | Available | Quote | 10 | 1000 | 4 | 4 | OM2 | Multi mode 50/125 | ||
6,517.33 € | 1 | Available | Quote | 10 | 4000 | 4 | 4 | OM2 | Multi mode 50/125 | ||
2,003.17 € | 1 | Available | Quote | 10 | 1000 | 8 | 8 | OM2 | Multi mode 50/125 | ||
8,012.67 € | 1 | Available | Quote | 10 | 4000 | 8 | 8 | OM2 | Multi mode 50/125 | ||
2,373.67 € | 1 | Available | 7 Days | 10 | 1000 | 12 | 12 | OM2 | Multi mode 50/125 | ||
9,494.67 € | 1 | Available | Quote | 10 | 4000 | 12 | 12 | OM2 | Multi mode 50/125 | ||
3,624.17 € | 1 | Available | Quote | 10 | 1000 | 24 | 24 | OM2 | Multi mode 50/125 | ||
14,496.67 € | 1 | Available | Quote | 10 | 4000 | 24 | 24 | OM2 | Multi mode 50/125 | ||
2,120.50 € | 1 | Available | 32 Days | 10 | 1000 | 4 | 4 | OM3 | Multi mode 50/125 | ||
8,482.00 € | 1 | Available | Quote | 10 | 4000 | 4 | 4 | OM3 | Multi mode 50/125 | ||
10,809.33 € | 1 | Available | Quote | 10 | 4000 | 8 | 8 | OM3 | Multi mode 50/125 | ||
3,284.17 € | 1 | Available | Quote | 10 | 1000 | 12 | 12 | OM3 | Multi mode 50/125 | ||
13,136.67 € | 1 | Available | Quote | 10 | 4000 | 12 | 12 | OM3 | Multi mode 50/125 | ||
20,479.33 € | 1 | Available | Quote | 10 | 4000 | 24 | 24 | OM3 | Multi mode 50/125 | ||
1,423.00 € | 1 | Available | Quote | 10 | 1000 | 4 | 4 | OS2 | Single mode | ||
5,692.00 € | 1 | Available | Quote | 10 | 4000 | 4 | 4 | OS2 | Single mode | ||
1,587.33 € | 1 | Available | 32 Days | 10 | 1000 | 8 | 8 | OS2 | Single mode | ||
6,349.33 € | 1 | Available | Quote | 10 | 4000 | 8 | 8 | OS2 | Single mode | ||
1,751.83 € | 1 | Available | 32 Days | 10 | 1000 | 12 | 12 | OS2 | Single mode | ||
7,007.33 € | 1 | Available | Quote | 10 | 4000 | 12 | 12 | OS2 | Single mode | ||
2,378.50 € | 1 | Available | 32 Days | 10 | 1000 | 24 | 24 | OS2 | Single mode | ||
9,514.00 € | 1 | Available | Quote | 10 | 4000 | 24 | 24 | OS2 | Single mode |
Loading...
Application | Outside | Outer diameter approx. | 9,6 | Colour outer sheath | Black |
---|---|---|---|---|---|
Flame retardant | No | Armouring | True | Oil resistant (acc. EN 60811-2-1) | False |
Material outer sheath | PE | Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False |
Longitudinal water blocking | True | Radial water blocking | True | Strain relief | True |
Type of tube | Central tube | Cable metal free | False | Blow in | True |
With rodent protection | True |