Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Number of fibres | Number of fibres per tube | Fibre category | Fibre type | |
---|---|---|---|---|---|---|---|---|---|---|---|
2,120.50 € | 1 | Available | Quote | 10 | 1000 | 4 | 4 | OM1 | Multi mode 62.5/125 | ||
4,241.00 € | 1 | Available | Quote | 10 | 2000 | 4 | 4 | OM1 | Multi mode 62.5/125 | ||
2,786.00 € | 1 | Available | Quote | 10 | 1000 | 8 | 8 | OM1 | Multi mode 62.5/125 | ||
5,572.00 € | 1 | Available | Quote | 10 | 2000 | 8 | 8 | OM1 | Multi mode 62.5/125 | ||
3,260.50 € | 1 | Available | Quote | 10 | 1000 | 12 | 12 | OM1 | Multi mode 62.5/125 | ||
6,521.00 € | 1 | Available | Quote | 10 | 2000 | 12 | 12 | OM1 | Multi mode 62.5/125 | ||
4,875.17 € | 1 | Available | Quote | 10 | 1000 | 24 | 24 | OM1 | Multi mode 62.5/125 | ||
9,750.33 € | 1 | Available | Quote | 10 | 2000 | 24 | 24 | OM1 | Multi mode 62.5/125 | ||
- | 4,560.33 € | 1 | Available | Quote | 10 | 2000 | 4 | 4 | OM2 | Multi mode 50/125 | |
5,224.33 € | 1 | Available | Quote | 10 | 2000 | 8 | 8 | OM2 | Multi mode 50/125 | ||
2,817.17 € | 1 | Available | Quote | 10 | 1000 | 12 | 12 | OM2 | Multi mode 50/125 | ||
5,634.33 € | 1 | Available | Quote | 10 | 2000 | 12 | 12 | OM2 | Multi mode 50/125 | ||
4,038.67 € | 1 | Available | Quote | 10 | 1000 | 24 | 24 | OM2 | Multi mode 50/125 | ||
8,077.33 € | 1 | Available | Quote | 10 | 2000 | 24 | 24 | OM2 | Multi mode 50/125 | ||
2,532.33 € | 1 | Available | Quote | 10 | 1000 | 4 | 4 | OM3 | Multi mode 50/125 | ||
5,064.67 € | 1 | Available | Quote | 10 | 2000 | 4 | 4 | OM3 | Multi mode 50/125 | ||
3,229.17 € | 1 | Available | Quote | 10 | 1000 | 8 | 8 | OM3 | Multi mode 50/125 | ||
6,458.33 € | 1 | Available | Quote | 10 | 2000 | 8 | 8 | OM3 | Multi mode 50/125 | ||
4,038.67 € | 1 | Available | 5 Days | 10 | 1000 | 12 | 12 | OM3 | Multi mode 50/125 | ||
8,077.33 € | 1 | Available | Quote | 10 | 2000 | 12 | 12 | OM3 | Multi mode 50/125 | ||
6,173.17 € | 1 | Available | Quote | 10 | 1000 | 24 | 24 | OM3 | Multi mode 50/125 | ||
12,346.33 € | 1 | Available | Quote | 10 | 2000 | 24 | 24 | OM3 | Multi mode 50/125 | ||
1,595.00 € | 1 | Available | Quote | 10 | 1000 | 4 | 4 | OS2 | Single mode | ||
3,190.00 € | 1 | Available | Quote | 10 | 2000 | 4 | 4 | OS2 | Single mode | ||
1,693.83 € | 1 | Available | Quote | 10 | 1000 | 8 | 8 | OS2 | Single mode | ||
3,387.67 € | 1 | Available | Quote | 10 | 2000 | 8 | 8 | OS2 | Single mode | ||
1,791.83 € | 1 | Available | 32 Days | 10 | 1000 | 12 | 12 | OS2 | Single mode | ||
3,583.67 € | 1 | Available | Quote | 10 | 2000 | 12 | 12 | OS2 | Single mode | ||
2,280.17 € | 1 | Available | Quote | 10 | 1000 | 24 | 24 | OS2 | Single mode | ||
4,560.33 € | 1 | Available | Quote | 10 | 2000 | 24 | 24 | OS2 | Single mode |
Loading...
Outer diameter approx. | 9,6 | Colour outer sheath | Green | Flame retardant | In accordance with EN 60332-1-2 |
---|---|---|---|---|---|
Armouring | True | Oil resistant (acc. EN 60811-2-1) | False | Material outer sheath | Other |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | True | Longitudinal water blocking | True |
Radial water blocking | True | Strain relief | True | Type of tube | Central tube |
Cable metal free | False | Blow in | False | With rodent protection | True |