Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26609912/4000 |
26609924/4000 |
26609944/4000 |
26609948/4000 |
26609972/4000 |
26609996/4000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer diameter approx. | Number of fibres | Number of fibres per tube | |
---|---|---|---|---|---|---|---|---|
4,567.33 € | 1 | Available | Quote | 10 | 5,8 | 12 | 12 | |
6,424.67 € | 1 | Available | Quote | 10 | 5,8 | 24 | 24 | |
23,301.33 € | 1 | Available | Quote | 10 | 8 | 144 | 144 | |
12,981.33 € | 1 | Available | Quote | 10 | 5,8 | 48 | 48 | |
12,568.00 € | 1 | Available | Quote | 10 | 5,8 | 72 | 72 | |
16,870.00 € | 1 | Available | Quote | 10 | 7,2 | 96 | 96 |
Loading...
Application | Outside | Length(m) | 4000 | Fibre category | OS2 |
---|---|---|---|---|---|
Colour outer sheath | Black | Flame retardant | No | Fibre type | Single mode |
Armouring | False | Oil resistant (acc. EN 60811-2-1) | False | Material outer sheath | PE |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | False | Longitudinal water blocking | True |
Radial water blocking | True | Strain relief | True | Type of tube | Stranded loose tube |
Cable metal free | True | Blow in | True | With rodent protection | True |