Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28020702/100 |
28020702/1000 |
28020702/500 |
28620702/100 |
28620702/1000 |
28620702/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Application | Length (m) | Outer diameter approx. | Colour outer sheath | Armouring | Oil resistant (acc. EN 60811-2-1) | Material outer sheath | With rodent protection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
782.93 € | 1 | Available | 5 Days | 10 | Inside | 100 | 8 | Orange | False | True | PUR (Polyurethane) | False | ||
7,829.33 € | 1 | Available | 7 Days | 10 | Inside | 1000 | 8 | Orange | False | True | PUR (Polyurethane) | False | ||
3,914.67 € | 1 | Available | 7 Days | 10 | Inside | 500 | 8 | Orange | False | True | PUR (Polyurethane) | False | ||
873.98 € | 1 | Available | 5 Days | 10 | Outside | 100 | 10,5 | Black | True | False | PE | True | ||
8,739.83 € | 1 | Available | 5 Days | 10 | Outside | 1000 | 10,5 | Black | True | False | PE | True | ||
4,369.92 € | 1 | Available | 7 Days | 10 | Outside | 500 | 10,5 | Black | True | False | PE | True |
Loading...
Number of fibres | 2 | Number of fibres per tube | 2 | Fibre category | OP2 |
---|---|---|---|---|---|
Flame retardant | No | Fibre type | Multi mode 200/300 | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Longitudinal water blocking | False | Radial water blocking | True |
Strain relief | True | Type of tube | Tight | Cable metal free | True |
Blow in | False |
Configure
Basic Attributes
Application
Length(m)
Outer diameter approx.
Colour outer sheath
Armouring
Oil resistant (acc. EN 60811-2-1)
Material outer sheath
With rodent protection
Optional Attributes