HITRONIC® POF SIMPLEX CABLE

HITRONIC® POF SIMPLEX CABLE

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· No electromagnetic interference from non-metallic materials is generated inside the cable
· Halogen free product that generates no harmful gases in the event of a fire

Application
· The PUR outer sheath withstands high mechanical loads
· For flexible use
· Can be used in dry, wet and especially in harsh and oily environments
· PUR outer sheath is highly chemical resistant and highly oil resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28020001/100
28020001/1000
28020001/500
28320001/100
28320001/1000
28320001/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Outer diameter approx. Number of fibres Number of fibres per tube

172.55 €

1 Available 7 Days 101005,511

1,725.50 €

1 Available 7 Days 1010005,511

862.75 €

1 Available 7 Days 105005,511

213.32 €

1 Available 7 Days 10100622

2,133.17 €

1 Available 7 Days 101000622

1,066.58 €

1 Available 7 Days 10500622

Loading...

  1. 1

Basic information

Application Inside Fibre category OP1 Colour outer sheath Orange
Flame retardant No Fibre type Multi mode 980/1000 Armouring False
Oil resistant (acc. EN 60811-2-1) True Material outer sheath PUR (Polyurethane) Halogen free (acc. EN 50267-2-2) True
Low smoke (acc. EN 61034-2) False Longitudinal water blocking False Radial water blocking True
Strain relief True Type of tube Tight Cable metal free True
Blow in False With rodent protection False

Tech Support