Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Outer diameter approx. | Number of fibres | Number of fibres per tube | Fibre category | Fibre type | |
---|---|---|---|---|---|---|---|---|---|---|---|
3,680.17 € | 1 | Available | Quote | 10 | 1000 | 8,4 | 2 | 2 | OM1 | Multi mode 62.5/125 | |
11,592.53 € | 1 | Available | Quote | 10 | 3150 | 8,4 | 2 | 2 | OM1 | Multi mode 62.5/125 | |
13,690.43 € | 1 | Available | Quote | 10 | 3150 | 8,4 | 4 | 4 | OM1 | Multi mode 62.5/125 | |
25,047.23 € | 1 | Available | Quote | 10 | 3150 | 11,6 | 8 | 8 | OM1 | Multi mode 62.5/125 | |
33,419.93 € | 1 | Available | Quote | 10 | 3150 | 14,7 | 12 | 12 | OM1 | Multi mode 62.5/125 | |
3,238.50 € | 1 | Available | 5 Days | 10 | 1000 | 8,4 | 2 | 2 | OM2 | Multi mode 50/125 | |
3,807.50 € | 1 | Available | 46 Days | 10 | 1000 | 8,4 | 4 | 4 | OM2 | Multi mode 50/125 | |
7,153.17 € | 1 | Available | Quote | 10 | 1000 | 11,6 | 8 | 8 | OM2 | Multi mode 50/125 | |
9,146.83 € | 1 | Available | Quote | 10 | 1000 | 14,7 | 12 | 12 | OM2 | Multi mode 50/125 | |
11,865.00 € | 1 | Available | Quote | 10 | 3150 | 8,4 | 2 | 2 | OM3 | Multi mode 50/125 | |
14,259.00 € | 1 | Available | Quote | 10 | 3150 | 8,4 | 4 | 4 | OM3 | Multi mode 50/125 | |
27,084.75 € | 1 | Available | Quote | 10 | 3150 | 11,6 | 8 | 8 | OM3 | Multi mode 50/125 | |
35,470.05 € | 1 | Available | Quote | 10 | 3150 | 14,7 | 12 | 12 | OM3 | Multi mode 50/125 | |
10,665.90 € | 1 | Available | Quote | 10 | 3150 | 8,4 | 2 | 2 | OS2 | Single mode | |
3,914.50 € | 1 | Available | Quote | 10 | 1000 | 8,4 | 4 | 4 | OS2 | Single mode | |
12,330.68 € | 1 | Available | Quote | 10 | 3150 | 8,4 | 4 | 4 | OS2 | Single mode | |
23,305.28 € | 1 | Available | Quote | 10 | 3150 | 11,6 | 8 | 8 | OS2 | Single mode | |
29,260.88 € | 1 | Available | Quote | 10 | 3150 | 14,7 | 12 | 12 | OS2 | Single mode |
Loading...
Colour outer sheath | Black | Flame retardant | No | Armouring | False |
---|---|---|---|---|---|
Oil resistant (acc. EN 60811-2-1) | True | Material outer sheath | PUR (Polyurethane) | Halogen free (acc. EN 50267-2-2) | True |
Low smoke (acc. EN 61034-2) | False | Longitudinal water blocking | False | Radial water blocking | True |
Strain relief | True | Type of tube | Tight | Cable metal free | True |
Blow in | False | With rodent protection | False |
Configure