Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Number of cores (Core) | Outer diameter approx. (mm) | Number of stranding elements | Stranding element | |
---|---|---|---|---|---|---|---|---|---|---|---|
184.52 € | 1 | Available | 5 Days | 10 | 100 | 4 | 7.5 | 1 | Quad | ||
1,845.12 € | 1 | Available | 5 Days | 10 | 1000 | 4 | 7.5 | 1 | Quad | ||
922.57 € | 1 | Available | 5 Days | 10 | 500 | 4 | 7.5 | 1 | Quad | ||
287.69 € | 1 | Available | 5 Days | 10 | 100 | 8 | 10 | 4 | Pairs | ||
2,877.04 € | 1 | Available | 25 Days | 10 | 1000 | 8 | 10 | 4 | Pairs | ||
1,438.52 € | 1 | Available | 5 Days | 10 | 500 | 8 | 10 | 4 | Pairs | ||
484.56 € | 1 | Available | 5 Days | 10 | 100 | 16 | 13 | 8 | Pairs | ||
4,845.66 € | 1 | Available | 25 Days | 10 | 1000 | 16 | 13 | 8 | Pairs | ||
2,422.83 € | 1 | Available | 5 Days | 10 | 500 | 16 | 13 | 8 | Pairs | ||
868.83 € | 1 | Available | 60 Days | 10 | 100 | 32 | 17 | 16 | Pairs | ||
8,688.41 € | 1 | Available | Quote | 10 | 1000 | 32 | 17 | 16 | Pairs | ||
4,344.20 € | 1 | Available | 8 Days | 10 | 500 | 32 | 17 | 16 | Pairs | ||
1,290.27 € | 1 | Available | 8 Days | 10 | 100 | 48 | 20.5 | 24 | Pairs | ||
12,902.65 € | 1 | Available | 60 Days | 10 | 1000 | 48 | 20.5 | 24 | Pairs | ||
6,451.31 € | 1 | Available | 5 Days | 10 | 500 | 48 | 20.5 | 24 | Pairs | ||
687.18 € | 1 | Available | 60 Days | 10 | 100 | 24 | 15.5 | 12 | Pairs | ||
6,871.79 € | 1 | Available | Quote | 10 | 1000 | 24 | 15.5 | 12 | Pairs | ||
3,435.89 € | 1 | Available | 5 Days | 10 | 500 | 24 | 15.5 | 12 | Pairs | ||
1,013.48 € | 1 | Available | 60 Days | 10 | 100 | 40 | 18.5 | 20 | Pairs | ||
10,134.87 € | 1 | Available | Quote | 10 | 1000 | 40 | 18.5 | 20 | Pairs | ||
5,067.44 € | 1 | Available | 5 Days | 10 | 500 | 40 | 18.5 | 20 | Pairs | ||
1,533.50 € | 1 | Available | 60 Days | 10 | 100 | 64 | 22.5 | 32 | Pairs | ||
15,335.04 € | 1 | Available | Quote | 10 | 1000 | 64 | 22.5 | 32 | Pairs | ||
7,667.51 € | 1 | Available | 5 Days | 10 | 500 | 64 | 22.5 | 32 | Pairs |
Loading...
Colour outer sheath | Grey | Material outer sheath | PVC | Operating temperature, fix | 70 |
---|---|---|---|---|---|
Operating temperature, flexible | 50 | Conductor category | Class 2 = stranded | Core identification | Colour + rings |
Core insulation | PVC | Flame retardant | In accordance with EN 6033212 | Screen over stranding | Braiding |
Screen over stranding element | None | Stranding | Bundle | Halogen free (acc. EN 5026722) | False |
Low smoke (acc. EN 610342) | False |
Configure
Basic Attributes
Length(m)
Outer diameter approx.(mm)
Number of stranding elements
Stranding element
Filter by standard shipping days
Optional Attributes