Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
233.80 € ( 278.22 € ) | 5 working days |
2,338.06 € ( 2,782.29 € ) | 8 working days |
1,169.04 € ( 1,391.16 € ) | 5 working days |
445.73 € ( 530.42 € ) | 8 working days |
4,457.41 € ( 5,304.32 € ) | 8 working days |
2,228.70 € ( 2,652.15 € ) | 8 working days |
661.26 € ( 786.90 € ) | 5 working days |
6,612.73 € ( 7,869.15 € ) | 95 working days |
3,306.37 € ( 3,934.58 € ) | 8 working days |
8,946.76 € ( 10,646.64 € ) | 35 working days |
4,473.38 € ( 5,323.32 € ) | 8 working days |
10,979.81 € ( 13,065.97 € ) | 39 working days |
5,489.90 € ( 6,532.98 € ) | 8 working days |
12,826.00 € ( 15,262.94 € ) | 58 working days |
6,413.01 € ( 7,631.48 € ) | 67 working days |
15,253.95 € ( 18,152.20 € ) | 58 working days |
7,626.96 € ( 9,076.08 € ) | 5 working days |
18,956.30 € ( 22,558.00 € ) | 85 working days |
9,478.14 € ( 11,278.99 € ) | 5 working days |
22,326.16 € ( 26,568.13 € ) | 60 working days |
11,163.09 € ( 13,284.08 € ) | 60 working days |
Benefits
· Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· Compact design enables small outer diameters despite high number of cores
· The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths
Application
· Can be used in dry and damp rooms
· For use in control, regulating and measurement circuits
· Especially for environments where electromagnetic compatibility (EMC) is required
· Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
· For fixed and protected installation in an electrical installation pipe on or under plaster
· For use in devices, machines and systems of the "intrinsic safety" ignition protection type ("i")
· For intrinsically safe circuits according to IEC 60079-14 / EN 60079-14 / VDE 0165 (part 1)