Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Number of cores (Core) | Outer diameter approx. (mm) | Number of stranding elements | Core identification | Stranding element | |
---|---|---|---|---|---|---|---|---|---|---|---|
75.68 € | 1 | Available | 5 Days | 10 | 100 | 4 | 6 | 2 | Colour | Quad | |
756.90 € | 1 | Available | 5 Days | 10 | 1000 | 4 | 6 | 2 | Colour | Quad | |
378.45 € | 1 | Available | 5 Days | 10 | 500 | 4 | 6 | 2 | Colour | Quad | |
135.99 € | 1 | Available | 5 Days | 10 | 100 | 8 | 8.5 | 4 | Colour + rings | Pairs | |
1,359.88 € | 1 | Available | 25 Days | 10 | 1000 | 8 | 8.5 | 4 | Colour + rings | Pairs | |
339.97 € | 1 | Available | 8 Days | 10 | 250 | 8 | 8.5 | 4 | Colour + rings | Pairs | |
679.93 € | 1 | Available | 5 Days | 10 | 500 | 8 | 8.5 | 4 | Colour + rings | Pairs | |
253.89 € | 1 | Available | 8 Days | 10 | 100 | 16 | 11 | 8 | Colour + rings | Pairs | |
2,538.85 € | 1 | Available | 5 Days | 10 | 1000 | 16 | 11 | 8 | Colour + rings | Pairs | |
634.72 € | 1 | Available | 60 Days | 10 | 250 | 16 | 11 | 8 | Colour + rings | Pairs | |
1,269.42 € | 1 | Available | 5 Days | 10 | 500 | 16 | 11 | 8 | Colour + rings | Pairs | |
327.56 € | 1 | Available | 60 Days | 10 | 100 | 24 | 13 | 12 | Colour + rings | Pairs | |
3,275.70 € | 1 | Available | Quote | 10 | 1000 | 24 | 13 | 12 | Colour + rings | Pairs | |
818.92 € | 1 | Available | 60 Days | 10 | 250 | 24 | 13 | 12 | Colour + rings | Pairs | |
1,637.85 € | 1 | Available | 8 Days | 10 | 500 | 24 | 13 | 12 | Colour + rings | Pairs | |
424.73 € | 1 | Available | 5 Days | 10 | 100 | 32 | 14.5 | 16 | Colour + rings | Pairs | |
4,247.33 € | 1 | Available | Quote | 10 | 1000 | 32 | 14.5 | 16 | Colour + rings | Pairs | |
1,061.83 € | 1 | Available | 8 Days | 10 | 250 | 32 | 14.5 | 16 | Colour + rings | Pairs | |
2,123.66 € | 1 | Available | 8 Days | 10 | 500 | 32 | 14.5 | 16 | Colour + rings | Pairs | |
513.65 € | 1 | Available | 60 Days | 10 | 100 | 40 | 16 | 20 | Colour + rings | Pairs | |
5,136.46 € | 1 | Available | 60 Days | 10 | 1000 | 40 | 16 | 20 | Colour + rings | Pairs | |
1,284.12 € | 1 | Available | 60 Days | 10 | 250 | 40 | 16 | 20 | Colour + rings | Pairs | |
2,568.23 € | 1 | Available | 60 Days | 10 | 500 | 40 | 16 | 20 | Colour + rings | Pairs | |
1,005.97 € | 1 | Available | 60 Days | 10 | 100 | 80 | 22 | 40 | Colour + rings | Pairs | |
10,059.68 € | 1 | Available | Quote | 10 | 1000 | 80 | 22 | 40 | Colour + rings | Pairs | |
2,514.92 € | 1 | Available | 60 Days | 10 | 250 | 80 | 22 | 40 | Colour + rings | Pairs | |
5,029.83 € | 1 | Available | 60 Days | 10 | 500 | 80 | 22 | 40 | Colour + rings | Pairs |
Loading...
Colour outer sheath | Grey | Material outer sheath | PVC | Diameter conductor | 0.8 |
---|---|---|---|---|---|
Operating temperature, fix | 70 | Operating temperature, flexible | 50 | Conductor category | Class 1 = solid |
Core insulation | PVC | Flame retardant | In accordance with EN 6033212 | Screen over stranding | Foil |
Screen over stranding element | None | Stranding | Bundle | Halogen free (acc. EN 5026722) | False |
Low smoke (acc. EN 610342) | False |
Configure
Basic Attributes
Length(m)
Outer diameter approx.(mm)
Number of stranding elements
Core identification
Stranding element
Filter by standard shipping days
Optional Attributes