J-H(ST)H...BD

J-H(ST)H...BD
  • Volume Discount
J-H(ST)H...BD - telecommunication installation cable, solid conductor/ stationary use, star quads, static foil, halogen-free/ highly flame retardant, VDE 0815
Halogen-free installation cable in accordance with DIN VDE 0815
In accordance with DIN VDE 0815

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30017787/100
30017787/1000
30017787/250
30017787/500
30017788/100
30017788/1000
30017788/250
30017788/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Number of cores
(Core)
Outer diameter approx.
(mm)
Number of stranding elements

124.04 €

1 Available 5 Days 10100491

1,240.56 €

1 Available 5 Days 101000491

310.13 €

1 Available 5 Days 10250491

620.29 €

1 Available 5 Days 10500491

219.77 €

1 Available 46 Days 101008112

2,197.60 €

1 Available Quote 1010008112

549.40 €

1 Available 46 Days 102508112

1,098.80 €

1 Available 46 Days 105008112

Loading...

  1. 1

Basic information

Colour outer sheath Grey Material outer sheath Other Core insulation Polyolefin
Diameter conductor 0.8 Operating temperature, flexible 50 Operating temperature, fix 70
Halogen free (acc. EN 50267-2-2) True Core identification Colour + rings Flame retardant In accordance with EN 60332-3-24
Stranding element Quad Screen over stranding Foil Conductor category Class 1 = solid
Protective sheath No Low smoke (acc. EN 61034-2) True Longitudinal water blocking False
Radial water blocking False Outdoor use permitted False Stranding Bundle

Tech Support