Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
30017798/100 |
30017798/1000 |
30017798/250 |
30017798/500 |
30017801/100 |
30017801/1000 |
30017801/250 |
30017801/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Core insulation | Diameter conductor | Operating temperature, flexible | Operating temperature, fix | Halogen free (acc. EN 50267-2-2) | Number of stranding elements | Core identification | Flame retardant | Stranding element | Screen over stranding | Conductor category | Protective sheath | Low smoke (acc. EN 61034-2) | Longitudinal water blocking | Radial water blocking | Outdoor use permitted | Stranding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
154.30 € | 1 | Available | 5 Days | 10 | 100 | 4 | 9 | Red | Other | [Polyethylene-Based] Polyolefin | 0.8 | 50 | 70 | True | 1 | Colour + rings | In accordance with EN 60332-3-24 | Quad | Foil | Class 1 = solid | No | True | False | False | False | Bundle | |
1,543.06 € | 1 | Available | 5 Days | 10 | 1000 | 4 | 9 | Red | Other | [Polyethylene-Based] Polyolefin | 0.8 | 50 | 70 | True | 1 | Colour + rings | In accordance with EN 60332-3-24 | Quad | Foil | Class 1 = solid | No | True | False | False | False | Bundle | |
385.77 € | 1 | Available | 5 Days | 10 | 250 | 4 | 9 | Red | Other | [Polyethylene-Based] Polyolefin | 0.8 | 50 | 70 | True | 1 | Colour + rings | In accordance with EN 60332-3-24 | Quad | Foil | Class 1 = solid | No | True | False | False | False | Bundle | |
771.54 € | 1 | Available | 5 Days | 10 | 500 | 4 | 9 | Red | Other | [Polyethylene-Based] Polyolefin | 0.8 | 50 | 70 | True | 1 | Colour + rings | In accordance with EN 60332-3-24 | Quad | Foil | Class 1 = solid | No | True | False | False | False | Bundle | |
511.10 € | 1 | Available | 60 Days | 10 | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
5,111.05 € | 1 | Available | Quote | 10 | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
1,277.77 € | 1 | Available | Quote | 10 | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
2,555.53 € | 1 | Available | Quote | 10 | 500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Length(m)
Number of cores(Core)
Colour outer sheath
Material outer sheath
Core insulation
Diameter conductor
Operating temperature, flexible
Operating temperature, fix
Halogen free (acc. EN 50267-2-2)
Number of stranding elements
Core identification
Flame retardant
Stranding element
Screen over stranding
Conductor category
Protective sheath
Low smoke (acc. EN 61034-2)
Longitudinal water blocking
Radial water blocking
Outdoor use permitted
Stranding
Filter by standard shipping days
Optional Attributes