KWB 4099 crimping pliers

KWB 4099 crimping pliers

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Locking function for faultless pressing
· Unique mechanism reduces the manual force from 450 N to 250 N
· Clearly marked press moulds
· Handles suit both large and small hands
· Tested for a minimum of 80,000 pressings

Application
· For non-insulated cable lugs, other connectors and tubular cable lugs KR
· The Miniforce tool for non-insulated connections of 4 - 10 mm²

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61722130

Part Number
61722130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

207.10 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

AWG-range 0 Cross section 10 Compression shape Roll compression (shrinking)
Construction/operation Mechanical Suitable for Cable lugs and connectors With automatic return True
With locking device (for mechanical tools) True With exchangeable inserts False

This page is KWB 4099 crimping pliers, part number 61722130.
You can find the detail information about specifications and dimensions on part number 61722130.

Tech Support