LiFY

LiFY

Click on this image to zoom in.

Click on this image to zoom in.

  • LiFY
  • LiFY
  • Volume Discount
Benefits
· Suitable for voltage classes 300/500 V or 450/750 V depending on the conductor cross-section
· Different core insulation colours available
· Super-fine strands (diameter of each wire is 007 mm) enable super-flexible cable design

Application
· Flexible use at temperatures down to -15°C
· Can be used in dry rooms
· Especially suitable as a measuring cable for use on mobile equipment
· For highly flexible use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4560013S/100
4560014S/100
4560016S/100
4560017S/100
4560023S/100
4560024S/100
4560026S/100
4560027S/100
4560033S/100
4560034S/100
4560036S/100
4560037S/100
4560053S/50
4560054S/50
4560056S/50
4560057S/50
4560063/100
4560064/100
4560067/50
4560074/50
4560076/50
4560077/50
4560086/50
4560087/50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Outer diameter approx.
(mm)
Nominal voltage U0 Nominal voltage U Core colour

75.34 €

1 Available 5 Days 101000.752.5300500Black

75.34 €

1 Available 5 Days 101000.752.5300500Blue

75.34 €

1 Available 5 Days 101000.752.5300500Red

75.34 €

1 Available 5 Days 101000.752.5300500Greenyellow

95.42 €

1 Available 8 Days 1010012.9300500Black

95.42 €

1 Available 5 Days 1010012.9300500Blue

95.42 €

1 Available 5 Days 1010012.9300500Red

95.42 €

1 Available 5 Days 1010012.9300500Greenyellow

153.09 €

1 Available 5 Days 101001.53.7450750Black

153.09 €

1 Available 5 Days 101001.53.7450750Blue

153.09 €

1 Available 5 Days 101001.53.7450750Red

153.09 €

1 Available 5 Days 101001.53.7450750Greenyellow

106.96 €

1 Available 5 Days 10502.54.2450750Black

106.96 €

1 Available 5 Days 10502.54.2450750Blue

106.96 €

1 Available 8 Days 10502.54.2450750Red

106.96 €

1 Available 5 Days 10502.54.2450750Greenyellow

300.46 €

1 Available 5 Days 1010045.1450750Black

300.46 €

1 Available 5 Days 1010045.1450750Blue

150.21 €

1 Available 5 Days 105045.1450750Greenyellow

254.47 €

1 Available 5 Days 105066450750Blue

257.08 €

1 Available 8 Days 105066450750Red

257.08 €

1 Available 5 Days 105066450750Greenyellow

426.62 €

1 Available 5 Days 1050107.4450750Red

426.62 €

1 Available 5 Days 1050107.4450750Greenyellow

Loading...

  1. 1

Basic information

Operating temperature, fix 70 Conductor category Class 6 = very flexible Core insulation PVC
Flame retardant In accordance with EN 6033212 Screen over stranding False Insulated False
Low temperature resistant (acc. EN 6081114) False Oil resistant (acc. EN 6081121) False Protective conductor False

Tech Support