Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4560011S/50 |
4560012S/50 |
4560021S/50 |
4560022S/50 |
4560041S/50 |
4560042S/50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal cross section conductor (mm2) | Core colour | |
---|---|---|---|---|---|---|---|
47.15 € | 1 | Available | 5 Days | 10 | 0.75 | Black | |
86.38 € | 1 | Available | 5 Days | 10 | 1.5 | Black | |
47.15 € | 1 | Available | 5 Days | 10 | 0.75 | Blue | |
86.38 € | 1 | Available | 5 Days | 10 | 1.5 | Blue | |
47.15 € | 1 | Available | 5 Days | 10 | 0.75 | Red | |
86.65 € | 1 | Available | 5 Days | 10 | 1.5 | Red |
Loading...
Length(m) | 50 | Outer diameter approx.(mm) | 4 | Nominal voltage U0 | 600 |
---|---|---|---|---|---|
Nominal voltage U | 1000 | Operating temperature, fix | 70 | Conductor category | Class 6 = very flexible |
Core insulation | PVC | Flame retardant | In accordance with EN 6033212 | Screen over stranding | False |
Insulated | False | Low temperature resistant (acc. EN 6081114) | False | Oil resistant (acc. EN 6081121) | False |
Protective conductor | False |