Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4502232S/250 |
4502262S/250 |
4502282S/250 |
4502292S/250 |
4502342S/250 |
4502392S/250 |
4502442S/250 |
4502462S/250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Nominal voltage U0 | Nominal voltage U | Operating temperature, fix | |
---|---|---|---|---|---|---|---|---|---|---|
56.44 € | 1 | Available | 5 Days | 10 | 0.25 | 1.5 | 49.9 | 49.9 | 70 | |
54.97 € | 1 | Available | 5 Days | 10 | 0,25 | 1,5 | 49,9 | 49,9 | 30 | |
56.44 € | 1 | Available | 5 Days | 10 | 0.25 | 1.5 | 49.9 | 49.9 | 70 | |
56.44 € | 1 | Available | 5 Days | 10 | 0.25 | 1.5 | 49.9 | 49.9 | 70 | |
54.97 € | 1 | Available | 5 Days | 10 | 0,25 | 1,5 | 49,9 | 49,9 | 30 | |
56.44 € | 1 | Available | 5 Days | 10 | 0.25 | 1.5 | 49.9 | 49.9 | 70 | |
54.97 € | 1 | Available | 5 Days | 10 | 0,25 | 1,5 | 49,9 | 49,9 | 30 | |
56.44 € | 1 | Available | 5 Days | 10 | 0.25 | 1.5 | 49.9 | 49.9 | 70 |
Loading...
Length(m) | 250 | Conductor category | Class 5 = flexible | Core colour | Several |
---|---|---|---|---|---|
Core insulation | PVC | Flame retardant | In accordance with EN 6033212 | Screen over stranding | False |
Insulated | False | Low temperature resistant (acc. EN 6081114) | False | Oil resistant (acc. EN 6081121) | False |
Protective conductor | False |
Configure