LS steel cable ties

LS steel cable ties
  • Volume Discount
LS stainless steel cable ties are due to the use of high quality steel (AISI 316) which is acid and corrosion resistant especially interesting for bundling cables in demanding environments. LS 4.6x100 included in FLEXIMARK® sample bag (article no. M3251010)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61812947
61812948
61812949
61812950
61812960
61812970
61812980
61812990
61813000
61813010
61813020
61813030
61813040
61813050
61813085
61813086
61813088
61813089
61813093
61813094
61813096
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength belt/tape/tie
(mm)
Colour Bundle diameter Max. bundle diameter Band width Tie thickness Minimum holding force Operating temperature Halogen free Material quality Solvable fastener Surface treatment UL approval UV-stable acc. ASTM D6779

0.35 €

100 Available 5 Days 10100Stainless steel21-4,6-45,3-TrueStainless steel 316 (V4A)-Untreated--

0.40 €

100 Available Quote 10125Stainless steel32-4,6-45,3-TrueStainless steel 316 (V4A)-Untreated--

0.47 €

100 Available 5 Days 10150Stainless steel40-4,6-45,3-TrueStainless steel 316 (V4A)-Untreated--

0.65 €

100 Available 10 Days 10200Other-514,60,26445500TrueStainless steel 304 (V2A)TrueUntreatedTrueTrue

0.73 €

100 Available 5 Days 10360Other-1024,60,26445500TrueStainless steel 304 (V2A)TrueUntreatedTrueTrue

0.90 €

100 Available 5 Days 10520Other-1524,60,26445500TrueStainless steel 304 (V2A)TrueUntreatedTrueTrue

1.13 €

100 Available Quote 10680Other-2034,60,26445500TrueStainless steel 304 (V2A)TrueUntreatedTrueTrue

1.10 €

100 Available 60 Days 10840Other-2544,60,26445500TrueStainless steel 304 (V2A)TrueUntreatedTrueTrue

0.72 €

100 Available 5 Days 10200Other-517,90,261112500TrueStainless steel 304 (V2A)TrueUntreatedTrueTrue

0.90 €

100 Available 8 Days 10360Other-1027,90,261112500TrueStainless steel 304 (V2A)TrueUntreatedTrueTrue

1.22 €

100 Available 5 Days 10520Other-1527,90,261112500TrueStainless steel 304 (V2A)TrueUntreatedTrueTrue

1.40 €

100 Available 18 Days 10680Other-2037,90,261112500TrueStainless steel 304 (V2A)TrueUntreatedTrueTrue

2.25 €

100 Available 18 Days 10840Other-2547,90,261112500TrueStainless steel 304 (V2A)TrueUntreatedTrueTrue

3.45 €

100 Available 10 Days 101016Other-3057,90,261112500TrueStainless steel 304 (V2A)TrueUntreatedTrueTrue

0.98 €

100 Available Quote 10100Stainless steel21-4,6-45,3-FalseStainless steel 316 (V4A)-Plasticcoated--

1.05 €

100 Available Quote 10125Stainless steel32-4,6-45,3-FalseStainless steel 316 (V4A)-Plasticcoated--

1.32 €

100 Available 5 Days 10200Stainless steel51-4,6-45,3-FalseStainless steel 316 (V4A)-Plasticcoated--

1.48 €

100 Available Quote 10360Stainless steel102-4,6-45,3-FalseStainless steel 316 (V4A)-Plasticcoated--

1.40 €

100 Available Quote 10200Stainless steel51-7,9-113,3-FalseStainless steel 316 (V4A)-Plasticcoated--

1.62 €

100 Available Quote 10360Stainless steel102-7,9-113,3-FalseStainless steel 316 (V4A)-Plasticcoated--

2.02 €

100 Available Quote 10520Stainless steel152-4,6-113,3-FalseStainless steel 316 (V4A)-Plasticcoated--

Loading...

  1. 1

Basic information

Band closure Ball latch Material Metal Model Without interleaving
Text strip None

Tech Support