Mounting socket with saddle

Mounting socket with saddle

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Prism-shaped saddle of this mounting socket enables torsion-safe fastening and bundling of cables
· Compact construction ensures high stability

Application
· Fastening elements for cable ties
· Typical areas of application: Process control systems, control cabinet manufacturing and mechanical engineering
· For fastening with screws or rivets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61724510
61724910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter mounting hole Height Length Width Suitable for cable tie width to

0.27 €

500 Available 25 Days 103,58,24011,14,8

0.35 €

500 Available 5 Days 105,2115214,27,6

Loading...

  1. 1

Basic information

Operating temperature 85 Colour Natural colour Material Polyamide PA
Type of fastening Screw and rivet

Tech Support