• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

MULTI-STANDARD SC 1

MULTI-STANDARD SC 1
  • Volume Discount
Lapp Kabel® MULTI-STANDARD SC 1, power and control cable, PVC single core, UL-recognized/UL AWM style 1007+1569 & CSA AWM I A/B +105 °C/300 V, HAR H05V-K
UL-recognised (AWM) + CSA AWM I A/B + H05V-K, tinned-copper strands
Formerly: Multi-Standard single core UL-CSA-HAR 1007/1569

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4180400/100
4180401/100
4180402/100
4180403/100
4180404/100
4180405/100
4180406/100
4180409/100
4180414/100
4180414K/3000
4180500/100
4180501/100
4180502/100
4180503/100
4180504/100
4180506/100
4180507/100
4180514/100
4180514K/2500
4180600/100
4180600K/2000
4180601/100
4180602/100
4180603/100
4180604/100
4180605/100
4180606/100
4180609/100
4180614/100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
AWGsize
(AWG)
Outer diameter approx.
(mm)
Diameter conductor Operating temperature, fix Operating temperature, flexible Core colour Protective conductor

30.63 €

1 Available 5 Days 101000.5-2.5-70-GreenyellowTrue

30.63 €

1 Available 60 Days 101000.5-2.5-70-BlackTrue

30.63 €

1 Available 5 Days 101000.5-2.5-70-BlueTrue

30.63 €

1 Available 5 Days 101000,5-2,5-40-BrownTrue

30.63 €

1 Available 5 Days 101000.5-2.5-70-RedTrue

30.63 €

1 Available 5 Days 101000.5-2.5-70-WhiteTrue

30.63 €

1 Available 5 Days 101000.5-2.5-70-GreyTrue

30.63 €

1 Available 5 Days 101000.5-2.5-70-OrangeTrue

30.63 €

1 Available 5 Days 101000.5-2.5-70-Dark blueTrue

1,112.30 €

1 Available 8 Days 1030000,5222,50,7987070Dark blueFalse

41.36 €

1 Available 5 Days 101000.75-2.6-70-GreenyellowTrue

41.36 €

1 Available 60 Days 101000.75-2.6-70-BlackTrue

41.36 €

1 Available 5 Days 101000.75-2.6-70-BlueTrue

41.36 €

1 Available 5 Days 101000.75-2.6-70-BrownTrue

41.36 €

1 Available 5 Days 101000.75-2.6-70-RedTrue

41.36 €

1 Available 5 Days 101000.75-2.6-70-GreyTrue

41.36 €

1 Available 5 Days 101000.75-2.6-70-Purple/violetTrue

41.36 €

1 Available 5 Days 101000.75-2.6-70-Dark blueTrue

1,214.97 €

1 Available Quote 1025000,75202,60,9787070Dark blueFalse

46.35 €

1 Available 5 Days 101001-2.8-70-GreenyellowTrue

1,107.75 €

1 Available Quote 1020001182,811287070GreenyellowFalse

46.35 €

1 Available 60 Days 101001-2.8-70-BlackTrue

46.35 €

1 Available 5 Days 101001-2.8-70-BlueTrue

46.35 €

1 Available 8 Days 101001-2.8-70-BrownTrue

46.35 €

1 Available 5 Days 101001-2.8-70-RedTrue

46.35 €

1 Available 8 Days 101001-2.8-70-WhiteTrue

46.35 €

1 Available 5 Days 101001-2.8-70-GreyTrue

46.35 €

1 Available 5 Days 101001-2.8-70-OrangeTrue

46.35 €

1 Available 5 Days 101001-2.8-70-Dark blueTrue

Loading...

  1. 1

Basic information

Nominal voltage U0 300 Nominal voltage U 500 Conductor category Class 5 = flexible
Core insulation PVC Flame retardant In accordance with EN 6033212 Screen over stranding False
Insulated False Low temperature resistant (acc. EN 6081114) False Oil resistant (acc. EN 6081121) False

Tech Support