MULTI-STANDARD SC 2.1

MULTI-STANDARD SC 2.1
  • Volume Discount
Benefits
· Different core insulation colours available
· UL certification according to technical data enables the product to be used on the North American market
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings
· Available as a ring or in a large, disposable cardboard box Large cardboard boxes are available depending on the colour and cross-section and generally only up to 6 mm² conductor cross-section
· Versatile use in various applications and environments
· Manufactured according to harmonised European type H07V-K, with ◁HAR▷ testing mark for proven reliability and quality (not applicable for dimensions 05 / 075 / 10 / 16 mm2, for single colours green and yellow and for double colours (except green/yellow))
· Compact design for easy processing

Application
· Can be used in dry and damp rooms
· Suitable for wiring inside control cabinets
· Use at temperatures up to -40°C possible
· For wiring circuits inside machines
· For fixed and protected installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4160100/100
4160101/100
4160101K/3000
4160102/100
4160102K/3000
4160103/100
4160104/100
4160104K/3000
4160105/100
4160106/100
4160106K/3000
4160107/100
4160109/100
4160109K/3000
4160110/100
4160111/100
4160114/100
4160114K/3000
4160126/100
4160144K/3000
4160200/100
4160201/100
4160202/100
4160202K/2500
4160203/100
4160203K/2500
4160204/100
4160205/100
4160206/100
4160207/100
4160209/100
4160209K/2500
4160210/100
4160214/100
4160214K/2500
4160226/100
4160226K/2500
4160244/100
4160244K/2500
4160300/100
4160300K/2000
4160301/100
4160301K/2000
4160302/100
4160302K/2000
4160303/100
4160303K/2000
4160304/100
4160304K/2000
4160305/100
4160305K/2000
4160306/100
4160307/100
4160308/100
4160309/100
4160309K/2000
4160310/100
4160311/100
4160314/100
4160314K/2000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
AWGsize
(AWG)
Outer diameter approx.
(mm)
Diameter conductor Nominal voltage U0 Nominal voltage U Operating temperature, fix Operating temperature, flexible Conductor category Core colour Core insulation Flame retardant Screen over stranding Insulated Low temperature resistant (acc. EN 6081114) Oil resistant (acc. EN 6081121) Protective conductor

32.53 €

1 Available 5 Days 101000.5-2.7-45075070-Class 5 = flexibleGreenyellowPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

32.53 €

1 Available 5 Days 101000.5-2.7-45075070-Class 5 = flexibleBlackPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

976.16 €

1 Available 8 Days 1030000.5-2.7-45075070-Class 5 = flexibleBlackPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

32.53 €

1 Available 5 Days 101000.5-2.7-45075070-Class 5 = flexibleBluePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

976.16 €

1 Available 8 Days 1030000.5-2.7-45075070-Class 5 = flexibleBluePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

32.53 €

1 Available 5 Days 101000.5-2.7-45075070-Class 5 = flexibleBrownPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

32.53 €

1 Available 5 Days 101000.5-2.7-45075070-Class 5 = flexibleRedPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

976.16 €

1 Available 5 Days 1030000.5-2.7-45075070-Class 5 = flexibleRedPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

32.53 €

1 Available 5 Days 101000.5-2.7-45075070-Class 5 = flexibleWhitePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

32.53 €

1 Available 5 Days 101000.5-2.7-45075070-Class 5 = flexibleGreyPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

976.16 €

1 Available 5 Days 1030000.5-2.7-45075070-Class 5 = flexibleGreyPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

32.53 €

1 Available 5 Days 101000.5-2.7-45075070-Class 5 = flexiblePurple/violetPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

32.53 €

1 Available 5 Days 101000.5-2.7-45075070-Class 5 = flexibleOrangePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

976.16 €

1 Available 5 Days 1030000,5222,70,7984507507070Class 5 = flexibleOrangePVCIn accordance with EN 6033212FalseFalseFalseFalseFalse

32.53 €

1 Available 8 Days 101000.5-2.7-45075070-Class 5 = flexibleYellowPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

32.53 €

1 Available 5 Days 101000.5-2.7-45075070-Class 5 = flexibleGreenPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

32.53 €

1 Available 5 Days 101000.5-2.7-45075070-Class 5 = flexibleDark bluePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

976.16 €

1 Available 5 Days 1030000.5-2.7-45075070-Class 5 = flexibleDark bluePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

32.53 €

1 Available 5 Days 101000.5-2.7-45075070-Class 5 = flexibleSeveralPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

976.16 €

1 Available 5 Days 1030000.5-2.7-45075070-Class 5 = flexibleSeveralPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

44.32 €

1 Available 5 Days 101000.75-2.9-45075070-Class 5 = flexibleGreenyellowPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

44.32 €

1 Available 8 Days 101000.75-2.9-45075070-Class 5 = flexibleBlackPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

44.32 €

1 Available 5 Days 101000.75-2.9-45075070-Class 5 = flexibleBluePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

1,108.36 €

1 Available 60 Days 1025000.75-2.9-45075070-Class 5 = flexibleBluePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

44.32 €

1 Available 5 Days 101000.75-2.9-45075070-Class 5 = flexibleBrownPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

1,108.36 €

1 Available 5 Days 1025000.75-2.9-45075070-Class 5 = flexibleBrownPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

44.32 €

1 Available 5 Days 101000.75-2.9-45075070-Class 5 = flexibleRedPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

44.32 €

1 Available 5 Days 101000.75-2.9-45075070-Class 5 = flexibleWhitePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

44.32 €

1 Available 5 Days 101000.75-2.9-45075070-Class 5 = flexibleGreyPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

44.32 €

1 Available 5 Days 101000.75-2.9-45075070-Class 5 = flexiblePurple/violetPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

44.32 €

1 Available 5 Days 101000.75-2.9-45075070-Class 5 = flexibleOrangePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

1,108.36 €

1 Available 5 Days 1025000.75-2.9-45075070-Class 5 = flexibleOrangePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

44.32 €

1 Available 5 Days 101000.75-2.9-45075070-Class 5 = flexibleYellowPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

44.32 €

1 Available 8 Days 101000.75-2.9-45075070-Class 5 = flexibleDark bluePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

1,108.36 €

1 Available 5 Days 1025000.75-2.9-45075070-Class 5 = flexibleDark bluePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

44.32 €

1 Available 60 Days 101000.75-2.9-45075070-Class 5 = flexibleSeveralPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

1,108.36 €

1 Available 5 Days 1025000,75202,90,9784507507070Class 5 = flexibleOtherPVCIn accordance with EN 6033212FalseFalseFalseFalseFalse

44.32 €

1 Available 5 Days 101000.75-2.9-45075070-Class 5 = flexibleSeveralPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

1,108.36 €

1 Available 8 Days 1025000.75-2.9-45075070-Class 5 = flexibleSeveralPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

51.78 €

1 Available 5 Days 101001-3.1-45075070-Class 5 = flexibleGreenyellowPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

1,035.57 €

1 Available 5 Days 1020001-3.1-45075070-Class 5 = flexibleGreenyellowPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

51.78 €

1 Available 5 Days 101001-3.1-45075070-Class 5 = flexibleBlackPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

1,035.57 €

1 Available 8 Days 1020001-3.1-45075070-Class 5 = flexibleBlackPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

51.78 €

1 Available 5 Days 101001-3.1-45075070-Class 5 = flexibleBluePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

1,035.57 €

1 Available 5 Days 1020001-3.1-45075070-Class 5 = flexibleBluePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

51.78 €

1 Available 5 Days 101001-3.1-45075070-Class 5 = flexibleBrownPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

1,035.57 €

1 Available 5 Days 1020001-3.1-45075070-Class 5 = flexibleBrownPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

51.78 €

1 Available 5 Days 101001-3.1-45075070-Class 5 = flexibleRedPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

1,035.57 €

1 Available 5 Days 1020001-3.1-45075070-Class 5 = flexibleRedPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

51.78 €

1 Available 5 Days 101001-3.1-45075070-Class 5 = flexibleWhitePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

1,035.57 €

1 Available 5 Days 1020001-3.1-45075070-Class 5 = flexibleWhitePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

51.78 €

1 Available 5 Days 101001-3.1-45075070-Class 5 = flexibleGreyPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

51.78 €

1 Available 5 Days 101001-3.1-45075070-Class 5 = flexiblePurple/violetPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

51.78 €

1 Available 5 Days 101001-3,1-45075040-Class 5 = flexiblePinkPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

51.78 €

1 Available 5 Days 101001-3.1-45075070-Class 5 = flexibleOrangePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

1,035.57 €

1 Available 5 Days 1020001-3.1-45075070-Class 5 = flexibleOrangePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

51.78 €

1 Available 5 Days 101001-3.1-45075070-Class 5 = flexibleYellowPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

51.78 €

1 Available 5 Days 101001-3.1-45075070-Class 5 = flexibleGreenPVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

51.78 €

1 Available 5 Days 101001-3.1-45075070-Class 5 = flexibleDark bluePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

1,035.57 €

1 Available 8 Days 1020001-3.1-45075070-Class 5 = flexibleDark bluePVCIn accordance with EN 6033212FalseFalseFalseFalseTrue

Loading...

Tech Support