MULTI-STANDARD SC 2.2

MULTI-STANDARD SC 2.2
  • Volume Discount
Lapp Kabel® MULTI-STANDARD SC 2.2, power and control cable, PVC single core, field wiring, UL MTW VW-1, UL AWM 10269 1000 V, CSA TEW FT1, HAR H07V2-K +90°C
UL-listed (MTW), CSA (TEW), H07V2-K: max. +90°C, UL (AWM): Umax = 1 kV, tinned-copper strands
Higher maximum conductor temperature - H07V2-K: +90 °C according to EN 50525-2-31
Higher voltage range according to UL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4150101/100
4150102/100
4150103/100
4150104/100
4150105/100
4150114/100
4150201/100
4150202/100
4150204/100
4150205/100
4150214/100
4150301/100
4150301K/2000
4150302/100
4150303/100
4150304/100
4150305/100
4150309/100
4150400/100
4150401/100
4150402/100
4150403/100
4150404/100
4150405/100
4150406/100
4150409/100
4150410/100
4150414/100
4150500/100
4150501/100
4150501K/900
4150502/100
4150503/100
4150504/100
4150506/100
4150509/100
4150600/100
4150601/100
4150601K/600
4150602/100
4150603/100
4150604/100
4150605/100
4150610/100
4150614/100
4150700/100
4150701/100
4150702/100
4150704/100
4150706/100
4150800/100
4150800/500
4150801/100
4150801/500
4150802/100
4150802/500
4150900/100
4150900/500
4150901/100
4150901/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
AWGsize
(AWG)
Outer diameter approx.
(mm)
Diameter conductor Operating temperature, fix Operating temperature, flexible Core colour Protective conductor

36.25 €

1 Available 5 Days 101000.5-2.7-90-BlackTrue

36.25 €

1 Available 8 Days 101000.5-2.7-90-BlueTrue

36.25 €

1 Available 5 Days 101000,5-2,7-40-BrownTrue

36.25 €

1 Available 5 Days 101000.5-2.7-90-RedTrue

36.25 €

1 Available 5 Days 101000.5-2.7-90-WhiteTrue

36.25 €

1 Available 8 Days 101000.5-2.7-90-Dark blueTrue

53.23 €

1 Available 8 Days 101000.75-2.9-90-BlackTrue

53.23 €

1 Available 5 Days 101000.75-2.9-90-BlueTrue

53.23 €

1 Available 5 Days 101000.75-2.9-90-RedTrue

53.23 €

1 Available 5 Days 101000.75-2.9-90-WhiteTrue

53.23 €

1 Available 5 Days 101000.75-2.9-90-Dark blueTrue

57.45 €

1 Available 5 Days 101001-3.1-90-BlackTrue

1,149.08 €

1 Available Quote 1020001183,111289090BlackFalse

57.45 €

1 Available 5 Days 101001-3.1-90-BlueTrue

57.45 €

1 Available 5 Days 101001-3,1-40-BrownTrue

57.45 €

1 Available 5 Days 101001-3.1-90-RedTrue

57.45 €

1 Available 5 Days 101001-3.1-90-WhiteTrue

57.45 €

1 Available 5 Days 101001-3.1-90-OrangeTrue

73.47 €

1 Available 5 Days 101001.5-3.4-90-GreenyellowTrue

73.47 €

1 Available 5 Days 101001.5-3.4-90-BlackTrue

73.47 €

1 Available 5 Days 101001.5-3.4-90-BlueTrue

73.47 €

1 Available 8 Days 101001.5-3.4-90-BrownTrue

73.47 €

1 Available 5 Days 101001.5-3.4-90-RedTrue

73.47 €

1 Available 5 Days 101001.5-3.4-90-WhiteTrue

73.47 €

1 Available 5 Days 101001.5-3.4-90-GreyTrue

73.47 €

1 Available 5 Days 101001.5-3.4-90-OrangeTrue

73.47 €

1 Available 5 Days 101001.5-3.4-90-YellowTrue

73.47 €

1 Available 5 Days 101001.5-3.4-90-Dark blueTrue

108.22 €

1 Available 5 Days 101002.5-4-90-GreenyellowTrue

108.22 €

1 Available 5 Days 101002.5-4-90-BlackTrue

973.97 €

1 Available 5 Days 109002,514417849090BlackFalse

108.22 €

1 Available 5 Days 101002.5-4-90-BlueTrue

108.22 €

1 Available 5 Days 101002.5-4-90-BrownTrue

108.22 €

1 Available 5 Days 101002.5-4-90-RedTrue

108.22 €

1 Available 5 Days 101002.5-4-90-GreyTrue

108.22 €

1 Available 5 Days 101002.5-4-90-OrangeTrue

153.27 €

1 Available 5 Days 101004-4.6-90-GreenyellowTrue

153.27 €

1 Available 5 Days 101004-4.6-90-BlackTrue

919.60 €

1 Available 8 Days 106004124,622569090BlackFalse

153.27 €

1 Available 5 Days 101004-4.6-90-BlueTrue

153.27 €

1 Available 5 Days 101004-4.6-90-BrownTrue

153.27 €

1 Available 5 Days 101004-4.6-90-RedTrue

153.27 €

1 Available 5 Days 101004-4,6-40-WhiteTrue

153.27 €

1 Available 5 Days 101004-4.6-90-YellowTrue

153.27 €

1 Available 8 Days 101004-4,6-40-Dark blueTrue

220.00 €

1 Available 5 Days 101006-5.1-90-GreenyellowTrue

220.00 €

1 Available 5 Days 101006-5.1-90-BlackTrue

220.00 €

1 Available 5 Days 101006-5.1-90-BlueTrue

220.00 €

1 Available 5 Days 101006-5.1-90-RedTrue

220.00 €

1 Available 5 Days 101006-5,1-40-GreyTrue

395.97 €

1 Available 5 Days 1010010-6.8-90-GreenyellowTrue

1,979.87 €

1 Available 8 Days 1050010-6.8-90-GreenyellowTrue

395.97 €

1 Available 5 Days 1010010-6.8-90-BlackTrue

1,979.87 €

1 Available 5 Days 1050010-6.8-90-BlackTrue

395.97 €

1 Available 5 Days 1010010-6,8-40-BlueTrue

1,979.87 €

1 Available 60 Days 1050010-6,8-40-BlueTrue

664.43 €

1 Available 5 Days 1010016-9-90-GreenyellowTrue

3,322.15 €

1 Available 5 Days 1050016-9-90-GreenyellowTrue

664.43 €

1 Available 5 Days 1010016-9-90-BlackTrue

3,322.15 €

1 Available 5 Days 1050016-9-90-BlackTrue

Loading...

Basic information

Nominal voltage U0 450 Nominal voltage U 750 Conductor category Class 5 = flexible
Core insulation PVC Flame retardant In accordance with EN 6033212 Screen over stranding False
Insulated False Low temperature resistant (acc. EN 6081114) False Oil resistant (acc. EN 6081121) False

Tech Support