NSGAFÖU 1,8 / 3 kV

NSGAFÖU 1,8 / 3 kV

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Suitable for short circuit- and short-to-ground-proof installation up to 1000 V due to high mechanical strength
· Cable certified in accordance with VDE type NSGAFÖU, with ◁VDE▷ testing mark for proven reliability and quality

Application
· Compliant with standards for use in rail vehicles and buses
· For fixed installation in ducts and closed installation channels
· Flexible use at temperatures down to -25°C
· Suitable for wiring inside control cabinets
· For wiring circuits inside machines
· Can be used in dry and oily environments

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1600300/100
1600300/1000
1600300/500
1600301/100
1600301/1000
1600301/500
1600302/100
1600302/1000
1600302/500
1600303/100
1600303/1000
1600303/500
1600304/100
1600304/1000
1600304/500
1600305/100
1600305/1000
1600305/500
1600306/50
1600306/1000
1600306/500
1600307/50
1600307/1000
1600307/500
1600308/1000
1600308/500
1600309/1000
1600309/500
1600310/1000
1600310/500
1600311/1000
1600311/500
1600312/1000
1600312/500
1600313/1000
1600313/500
1600314/1000
1600314/500
3026826/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Outer diameter approx.
(mm)

67.42 €

1 Available 5 Days 101001.57

674.16 €

1 Available 8 Days 1010001.57

337.09 €

1 Available 5 Days 105001.57

88.05 €

1 Available 5 Days 101002.57.5

880.46 €

1 Available 5 Days 1010002.57.5

440.24 €

1 Available 5 Days 105002.57.5

118.94 €

1 Available 67 Days 1010049

1,189.30 €

1 Available 5 Days 10100049

594.65 €

1 Available 5 Days 1050049

158.60 €

1 Available 5 Days 1010069.5

1,586.03 €

1 Available 60 Days 10100069.5

793.02 €

1 Available 5 Days 1050069.5

241.06 €

1 Available 5 Days 101001011

2,410.49 €

1 Available 67 Days 1010001011

1,205.25 €

1 Available 5 Days 105001011

356.66 €

1 Available 8 Days 101001613

3,566.69 €

1 Available 8 Days 1010001613

1,783.34 €

1 Available 5 Days 105001613

272.85 €

1 Available 8 Days 10502515

5,456.91 €

1 Available 67 Days 1010002515

2,728.44 €

1 Available 5 Days 105002515

362.66 €

1 Available 8 Days 10503516.5

7,253.22 €

1 Available 8 Days 1010003516.5

3,626.61 €

1 Available 5 Days 105003516.5

10,240.96 €

1 Available 74 Days 1010005018

5,120.49 €

1 Available 5 Days 105005018

13,816.10 €

1 Available 83 Days 1010007020.5

6,908.05 €

1 Available 5 Days 105007020.5

18,113.17 €

1 Available 79 Days 1010009524

9,056.59 €

1 Available 8 Days 105009524

23,707.71 €

1 Available 78 Days 10100012026

11,853.86 €

1 Available 5 Days 1050012026

29,137.87 €

1 Available 78 Days 10100015028

14,568.93 €

1 Available 5 Days 1050015028

35,000.91 €

1 Available 8 Days 10100018531

17,500.45 €

1 Available 5 Days 1050018531

46,552.78 €

1 Available 73 Days 10100024034.5

23,276.38 €

1 Available 5 Days 1050024034.5

29,261.12 €

1 Available 8 Days 1050030038

Loading...

  1. 1

Basic information

Nominal voltage U0 1800 Nominal voltage U 3000 Operating temperature, fix 90
Operating temperature, flexible 90 Conductor category Class 5 = flexible Core colour Black
Core insulation Other Flame retardant In accordance with EN 6033212 Screen over stranding False
Insulated False Low temperature resistant (acc. EN 6081114) False Oil resistant (acc. EN 6081121) True
Protective conductor True

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360