Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Core identification | Screen | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
416.60 € | 1 | Available | Quote | 10 | 100 | 16 | 1 | 10.9 | Colour | False | ||
4,165.93 € | 1 | Available | Quote | 10 | 1000 | 16 | 1 | 10.9 | Colour | False | ||
2,082.97 € | 1 | Available | 5 Days | 10 | 500 | 16 | 1 | 10.9 | Colour | False | ||
6,871.91 € | 1 | Available | Quote | 10 | 1000 | 25 | 1 | 13.3 | Colour | False | ||
3,435.94 € | 1 | Available | 60 Days | 10 | 500 | 25 | 1 | 13.3 | Colour | False | ||
9,150.62 € | 1 | Available | Quote | 10 | 1000 | 35 | 1 | 14.4 | Colour | False | ||
4,575.31 € | 1 | Available | 5 Days | 10 | 500 | 35 | 1 | 14.4 | Colour | False | ||
12,592.46 € | 1 | Available | Quote | 10 | 1000 | 50 | 1 | 16.7 | Colour | False | ||
6,296.24 € | 1 | Available | 60 Days | 10 | 500 | 50 | 1 | 16.7 | Colour | False | ||
16,664.07 € | 1 | Available | Quote | 10 | 1000 | 70 | 1 | 18.9 | Colour | False | ||
8,332.03 € | 1 | Available | 10 Days | 10 | 500 | 70 | 1 | 18.9 | Colour | False | ||
23,695.64 € | 1 | Available | Quote | 10 | 1000 | 95 | 1 | 21 | Colour | False | ||
11,847.82 € | 1 | Available | Quote | 10 | 500 | 95 | 1 | 21 | Colour | False | ||
26,496.18 € | 1 | Available | Quote | 10 | 1000 | 120 | 1 | 23.3 | Colour | False | ||
13,248.09 € | 1 | Available | 8 Days | 10 | 500 | 120 | 1 | 23.3 | Colour | False | ||
57,824.21 € | 1 | Available | Quote | 10 | 1000 | 150 | 1 | 25.2 | Colour | False | ||
28,912.09 € | 1 | Available | Quote | 10 | 500 | 150 | 1 | 25.2 | Colour | False | ||
64,641.98 € | 1 | Available | Quote | 10 | 1000 | 185 | 1 | 28.4 | Colour | False | ||
32,320.98 € | 1 | Available | Quote | 10 | 500 | 185 | 1 | 28.4 | Colour | False | ||
84,844.55 € | 1 | Available | Quote | 10 | 1000 | 240 | 1 | 31.4 | Colour | False | ||
42,422.26 € | 1 | Available | Quote | 10 | 500 | 240 | 1 | 31.4 | Colour | False | ||
275.42 € | 1 | Available | 67 Days | 10 | 100 | 1.5 | 3 | 11.8 | Colour | True | ||
2,754.10 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 3 | 11.8 | Colour | True | ||
1,377.05 € | 1 | Available | 67 Days | 10 | 500 | 1.5 | 3 | 11.8 | Colour | True | ||
6,475.00 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 3 | 13.2 | Colour | True | ||
3,237.50 € | 1 | Available | Quote | 10 | 500 | 2.5 | 3 | 13.2 | Colour | True | ||
190.50 € | 1 | Available | 67 Days | 10 | 50 | 1.5 | 4 | 12.7 | Colour | True | ||
381.00 € | 1 | Available | 67 Days | 10 | 100 | 1.5 | 4 | 12.7 | Colour | True | ||
3,809.96 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 4 | 12.7 | Colour | True | ||
1,904.99 € | 1 | Available | 67 Days | 10 | 500 | 1.5 | 4 | 12.7 | Colour | True | ||
234.27 € | 1 | Available | 67 Days | 10 | 50 | 2.5 | 4 | 15.4 | Colour | True | ||
4,685.39 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 4 | 15.4 | Colour | True | ||
2,342.70 € | 1 | Available | 67 Days | 10 | 500 | 2.5 | 4 | 15.4 | Colour | True | ||
577.10 € | 1 | Available | Quote | 10 | 50 | 4 | 4 | 16.9 | Colour | True | ||
11,541.87 € | 1 | Available | Quote | 10 | 1000 | 4 | 4 | 16.9 | Colour | True | ||
5,770.93 € | 1 | Available | Quote | 10 | 500 | 4 | 4 | 16.9 | Colour | True | ||
828.77 € | 1 | Available | Quote | 10 | 50 | 6 | 4 | 18.3 | Colour | True | ||
16,575.37 € | 1 | Available | Quote | 10 | 1000 | 6 | 4 | 18.3 | Colour | True | ||
8,287.69 € | 1 | Available | Quote | 10 | 500 | 6 | 4 | 18.3 | Colour | True | ||
22,280.07 € | 1 | Available | Quote | 10 | 1000 | 10 | 4 | 22.3 | Colour | True | ||
11,140.03 € | 1 | Available | Quote | 10 | 500 | 10 | 4 | 22.3 | Colour | True | ||
19,649.44 € | 1 | Available | Quote | 10 | 1000 | 16 | 4 | 26.1 | Colour | True | ||
9,824.72 € | 1 | Available | 5 Days | 10 | 500 | 16 | 4 | 26.1 | Colour | True | ||
29,325.56 € | 1 | Available | 67 Days | 10 | 1000 | 25 | 4 | 31.2 | Colour | True | ||
14,662.79 € | 1 | Available | 8 Days | 10 | 500 | 25 | 4 | 31.2 | Colour | True | ||
38,186.13 € | 1 | Available | Quote | 10 | 1000 | 35 | 4 | 34.1 | Colour | True | ||
19,093.07 € | 1 | Available | 67 Days | 10 | 500 | 35 | 4 | 34.1 | Colour | True | ||
27,224.14 € | 1 | Available | 10 Days | 10 | 500 | 50 | 4 | 41 | Colour | True | ||
349.39 € | 1 | Available | Quote | 10 | 50 | 1.5 | 5 | 13.6 | Colour | True | ||
698.81 € | 1 | Available | Quote | 10 | 100 | 1.5 | 5 | 13.6 | Colour | True | ||
6,988.00 € | 1 | Available | Quote | 10 | 1000 | 1.5 | 5 | 13.6 | Colour | True | ||
3,494.00 € | 1 | Available | Quote | 10 | 500 | 1.5 | 5 | 13.6 | Colour | True | ||
524.73 € | 1 | Available | Quote | 10 | 50 | 2.5 | 5 | 16.5 | Colour | True | ||
10,494.78 € | 1 | Available | Quote | 10 | 1000 | 2.5 | 5 | 16.5 | Colour | True | ||
5,247.38 € | 1 | Available | Quote | 10 | 500 | 2.5 | 5 | 16.5 | Colour | True | ||
16,143.62 € | 1 | Available | Quote | 10 | 1000 | 4 | 5 | 18.2 | Colour | True | ||
8,071.80 € | 1 | Available | Quote | 10 | 500 | 4 | 5 | 18.2 | Colour | True | ||
19,574.66 € | 1 | Available | Quote | 10 | 1000 | 6 | 5 | 20.6 | Colour | True | ||
9,787.33 € | 1 | Available | Quote | 10 | 500 | 6 | 5 | 20.6 | Colour | True | ||
28,091.29 € | 1 | Available | Quote | 10 | 1000 | 10 | 5 | 24.1 | Colour | True |
Loading...
Colour outer sheath | Yellow | Material outer sheath | Other | Nominal voltage U0 | 0.6 |
---|---|---|---|---|---|
Nominal voltage U | 1 | Operating temperature, fix | 90 | Operating temperature, flexible | 90 |
Conductor category | Class 5 = flexible | Conductor material | Cu, tinned | Core insulation | Other |
Flame retardant | In accordance with EN 6033212 | Screen over stranding | False | Stranding | Round |
Insulated | False | Low temperature resistant (acc. EN 6081114) | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Core identification
Screen
Filter by standard shipping days
Optional Attributes