Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
280.20 € | 1 | Available | 8 Days | 10 | 75 | 1 | 3 | 8.8 | True | ||
560.42 € | 1 | Available | 8 Days | 10 | 150 | 1 | 3 | 8.8 | True | ||
1,120.83 € | 1 | Available | 8 Days | 10 | 300 | 1 | 3 | 8.8 | True | ||
2,241.67 € | 1 | Available | 8 Days | 10 | 600 | 1 | 3 | 8.8 | True | ||
313.39 € | 1 | Available | 5 Days | 10 | 75 | 1 | 4 | 9.6 | True | ||
626.75 € | 1 | Available | 8 Days | 10 | 150 | 1 | 4 | 9.6 | True | ||
1,253.50 € | 1 | Available | 8 Days | 10 | 300 | 1 | 4 | 9.6 | True | ||
2,507.00 € | 1 | Available | 5 Days | 10 | 600 | 1 | 4 | 9.6 | True | ||
369.64 € | 1 | Available | 8 Days | 10 | 75 | 1 | 5 | 10.3 | True | ||
739.28 € | 1 | Available | 8 Days | 10 | 150 | 1 | 5 | 10.3 | True | ||
1,478.55 € | 1 | Available | 8 Days | 10 | 300 | 1 | 5 | 10.3 | True | ||
2,957.11 € | 1 | Available | 5 Days | 10 | 600 | 1 | 5 | 10.3 | True | ||
416.75 € | 1 | Available | 8 Days | 10 | 75 | 1 | 7 | 11.2 | True | ||
833.50 € | 1 | Available | 8 Days | 10 | 150 | 1 | 7 | 11.2 | True | ||
1,667.00 € | 1 | Available | 5 Days | 10 | 300 | 1 | 7 | 11.2 | True | ||
3,334.00 € | 1 | Available | 5 Days | 10 | 600 | 1 | 7 | 11.2 | True | ||
699.87 € | 1 | Available | 8 Days | 10 | 75 | 1 | 12 | 14.6 | True | ||
2,799.44 € | 1 | Available | 8 Days | 10 | 300 | 1 | 12 | 14.6 | True | ||
5,598.89 € | 1 | Available | 8 Days | 10 | 600 | 1 | 12 | 14.6 | True | ||
2,091.48 € | 1 | Available | 5 Days | 10 | 150 | 1 | 18 | 17 | True | ||
4,182.99 € | 1 | Available | 5 Days | 10 | 300 | 1 | 18 | 17 | True | ||
8,365.96 € | 1 | Available | 8 Days | 10 | 600 | 1 | 18 | 17 | True | ||
1,210.91 € | 1 | Available | 60 Days | 10 | 75 | 1 | 25 | 20.1 | True | ||
2,421.82 € | 1 | Available | 60 Days | 10 | 150 | 1 | 25 | 20.1 | True | ||
4,843.65 € | 1 | Available | 60 Days | 10 | 300 | 1 | 25 | 20.1 | True | ||
9,687.28 € | 1 | Available | 60 Days | 10 | 600 | 1 | 25 | 20.1 | True | ||
361.84 € | 1 | Available | 5 Days | 10 | 75 | 1.5 | 3 | 9.6 | True | ||
723.67 € | 1 | Available | 8 Days | 10 | 150 | 1.5 | 3 | 9.6 | True | ||
1,447.35 € | 1 | Available | 5 Days | 10 | 300 | 1.5 | 3 | 9.6 | True | ||
2,894.70 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 3 | 9.6 | True | ||
407.73 € | 1 | Available | 8 Days | 10 | 75 | 1.5 | 4 | 10.3 | True | ||
815.49 € | 1 | Available | 8 Days | 10 | 150 | 1.5 | 4 | 10.3 | True | ||
1,630.95 € | 1 | Available | 8 Days | 10 | 300 | 1.5 | 4 | 10.3 | True | ||
3,261.92 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 4 | 10.3 | True | ||
441.05 € | 1 | Available | 8 Days | 10 | 75 | 1.5 | 5 | 11.3 | True | ||
1,764.20 € | 1 | Available | 5 Days | 10 | 300 | 1.5 | 5 | 11.3 | True | ||
3,528.38 € | 1 | Available | 8 Days | 10 | 600 | 1.5 | 5 | 11.3 | True | ||
518.32 € | 1 | Available | 5 Days | 10 | 75 | 1.5 | 7 | 12.1 | True | ||
2,073.33 € | 1 | Available | 5 Days | 10 | 300 | 1.5 | 7 | 12.1 | True | ||
4,146.67 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 7 | 12.1 | True | ||
3,601.63 € | 1 | Available | 8 Days | 10 | 300 | 1.5 | 12 | 16.1 | True | ||
7,203.29 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 12 | 16.1 | True | ||
4,665.87 € | 1 | Available | 8 Days | 10 | 300 | 1.5 | 18 | 18.7 | True | ||
9,331.76 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 18 | 18.7 | True | ||
6,613.45 € | 1 | Available | 8 Days | 10 | 300 | 1.5 | 25 | 23 | True | ||
13,226.90 € | 1 | Available | 5 Days | 10 | 600 | 1.5 | 25 | 23 | True | ||
417.60 € | 1 | Available | 8 Days | 10 | 75 | 2.5 | 3 | 10.5 | True | ||
835.18 € | 1 | Available | 8 Days | 10 | 150 | 2.5 | 3 | 10.5 | True | ||
1,670.38 € | 1 | Available | 8 Days | 10 | 300 | 2.5 | 3 | 10.5 | True | ||
3,340.75 € | 1 | Available | 5 Days | 10 | 600 | 2.5 | 3 | 10.5 | True | ||
459.69 € | 1 | Available | 5 Days | 10 | 75 | 2.5 | 4 | 11.4 | True | ||
1,838.80 € | 1 | Available | 5 Days | 10 | 300 | 2.5 | 4 | 11.4 | True | ||
3,677.62 € | 1 | Available | 5 Days | 10 | 600 | 2.5 | 4 | 11.4 | True | ||
655.65 € | 1 | Available | 8 Days | 10 | 75 | 2.5 | 5 | 12.8 | True | ||
2,622.58 € | 1 | Available | 60 Days | 10 | 300 | 2.5 | 5 | 12.8 | True | ||
5,245.16 € | 1 | Available | 5 Days | 10 | 600 | 2.5 | 5 | 12.8 | True | ||
3,234.32 € | 1 | Available | 8 Days | 10 | 300 | 2.5 | 7 | 14.1 | True | ||
6,468.63 € | 1 | Available | 5 Days | 10 | 600 | 2.5 | 7 | 14.1 | True | ||
223.53 € | 1 | Available | 8 Days | 10 | 75 | 1 | 2 | 8.4 | False | ||
447.08 € | 1 | Available | 8 Days | 10 | 150 | 1 | 2 | 8.4 | False |
Loading...
Colour outer sheath | Grey | Material outer sheath | PVC (Polyvinyl Chloride) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 70 | Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible |
Core identification | Numbers | Core insulation | PVC | Flame retardant | In accordance with EN 60332-1-2 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | False |
Oil resistant (acc. EN 60811-2-1) | True | Screen over stranding | Braiding | Screen over stranding element | None |
Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes