Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
110.70 € | 1 | Available | 8 Days | 10 | 100 | 0,5 | 3 | 5,1 | True | ||
1,107.03 € | 1 | Available | 5 Days | 10 | 1000 | 0,5 | 3 | 5,1 | True | ||
553.52 € | 1 | Available | 5 Days | 10 | 500 | 0,5 | 3 | 5,1 | True | ||
145.63 € | 1 | Available | 5 Days | 10 | 100 | 0,5 | 4 | 5,7 | True | ||
1,456.38 € | 1 | Available | 8 Days | 10 | 1000 | 0,5 | 4 | 5,7 | True | ||
728.19 € | 1 | Available | 5 Days | 10 | 500 | 0,5 | 4 | 5,7 | True | ||
173.18 € | 1 | Available | 8 Days | 10 | 100 | 0,5 | 5 | 6,2 | True | ||
1,731.89 € | 1 | Available | 63 Days | 10 | 1000 | 0,5 | 5 | 6,2 | True | ||
865.95 € | 1 | Available | 8 Days | 10 | 500 | 0,5 | 5 | 6,2 | True | ||
221.03 € | 1 | Available | 8 Days | 10 | 100 | 0,5 | 7 | 6,7 | True | ||
2,210.41 € | 1 | Available | 8 Days | 10 | 1000 | 0,5 | 7 | 6,7 | True | ||
1,105.20 € | 1 | Available | 5 Days | 10 | 500 | 0,5 | 7 | 6,7 | True | ||
332.28 € | 1 | Available | 5 Days | 10 | 100 | 0,5 | 10 | 8,6 | True | ||
3,322.79 € | 1 | Available | 8 Days | 10 | 1000 | 0,5 | 10 | 8,6 | True | ||
1,661.39 € | 1 | Available | 5 Days | 10 | 500 | 0,5 | 10 | 8,6 | True | ||
375.73 € | 1 | Available | 5 Days | 10 | 100 | 0,5 | 12 | 8,9 | True | ||
3,757.30 € | 1 | Available | 8 Days | 10 | 1000 | 0,5 | 12 | 8,9 | True | ||
1,878.65 € | 1 | Available | 8 Days | 10 | 500 | 0,5 | 12 | 8,9 | True | ||
551.68 € | 1 | Available | 5 Days | 10 | 100 | 0,5 | 18 | 10,5 | True | ||
5,516.87 € | 1 | Available | 8 Days | 10 | 1000 | 0,5 | 18 | 10,5 | True | ||
2,758.43 € | 1 | Available | 8 Days | 10 | 500 | 0,5 | 18 | 10,5 | True | ||
763.84 € | 1 | Available | 8 Days | 10 | 100 | 0,5 | 25 | 12,4 | True | ||
7,638.28 € | 1 | Available | 63 Days | 10 | 1000 | 0,5 | 25 | 12,4 | True | ||
3,819.13 € | 1 | Available | 8 Days | 10 | 500 | 0,5 | 25 | 12,4 | True | ||
141.90 € | 1 | Available | 5 Days | 10 | 100 | 0,75 | 3 | 5,7 | True | ||
1,419.05 € | 1 | Available | 5 Days | 10 | 1000 | 0,75 | 3 | 5,7 | True | ||
709.53 € | 1 | Available | 5 Days | 10 | 500 | 0,75 | 3 | 5,7 | True | ||
175.60 € | 1 | Available | 5 Days | 10 | 100 | 0,75 | 4 | 6,2 | True | ||
1,756.07 € | 1 | Available | 5 Days | 10 | 1000 | 0,75 | 4 | 6,2 | True | ||
878.03 € | 1 | Available | 8 Days | 10 | 500 | 0,75 | 4 | 6,2 | True | ||
209.31 € | 1 | Available | 5 Days | 10 | 100 | 0,75 | 5 | 6,7 | True | ||
2,093.08 € | 1 | Available | 69 Days | 10 | 1000 | 0,75 | 5 | 6,7 | True | ||
1,046.56 € | 1 | Available | 5 Days | 10 | 500 | 0,75 | 5 | 6,7 | True | ||
272.45 € | 1 | Available | 8 Days | 10 | 100 | 0,75 | 7 | 7,3 | True | ||
2,724.45 € | 1 | Available | 8 Days | 10 | 1000 | 0,75 | 7 | 7,3 | True | ||
1,362.23 € | 1 | Available | 8 Days | 10 | 500 | 0,75 | 7 | 7,3 | True | ||
425.41 € | 1 | Available | 8 Days | 10 | 100 | 0,75 | 10 | 9,6 | True | ||
4,254.00 € | 1 | Available | 8 Days | 10 | 1000 | 0,75 | 10 | 9,6 | True | ||
2,127.00 € | 1 | Available | 63 Days | 10 | 500 | 0,75 | 10 | 9,6 | True | ||
482.20 € | 1 | Available | 8 Days | 10 | 100 | 0,75 | 12 | 9,9 | True | ||
4,822.03 € | 1 | Available | 8 Days | 10 | 1000 | 0,75 | 12 | 9,9 | True | ||
2,411.01 € | 1 | Available | 5 Days | 10 | 500 | 0,75 | 12 | 9,9 | True | ||
701.21 € | 1 | Available | 8 Days | 10 | 100 | 0,75 | 18 | 11,7 | True | ||
7,012.13 € | 1 | Available | 49 Days | 10 | 1000 | 0,75 | 18 | 11,7 | True | ||
3,506.07 € | 1 | Available | 8 Days | 10 | 500 | 0,75 | 18 | 11,7 | True | ||
9,769.92 € | 1 | Available | 63 Days | 10 | 1000 | 0,75 | 25 | 13,8 | True | ||
4,884.96 € | 1 | Available | 8 Days | 10 | 500 | 0,75 | 25 | 13,8 | True | ||
149.43 € | 1 | Available | 5 Days | 10 | 100 | 1 | 3 | 6 | True | ||
1,494.40 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 3 | 6 | True | ||
747.19 € | 1 | Available | 5 Days | 10 | 500 | 1 | 3 | 6 | True | ||
185.96 € | 1 | Available | 5 Days | 10 | 100 | 1 | 4 | 6,5 | True | ||
1,859.41 € | 1 | Available | 5 Days | 10 | 1000 | 1 | 4 | 6,5 | True | ||
929.72 € | 1 | Available | 5 Days | 10 | 500 | 1 | 4 | 6,5 | True | ||
217.18 € | 1 | Available | 5 Days | 10 | 100 | 1 | 5 | 7,1 | True | ||
2,171.79 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 5 | 7,1 | True | ||
1,085.89 € | 1 | Available | 8 Days | 10 | 500 | 1 | 5 | 7,1 | True | ||
269.10 € | 1 | Available | 8 Days | 10 | 100 | 1 | 7 | 8 | True | ||
2,690.98 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 7 | 8 | True | ||
1,345.49 € | 1 | Available | 5 Days | 10 | 500 | 1 | 7 | 8 | True | ||
495.08 € | 1 | Available | 8 Days | 10 | 100 | 1 | 10 | 10,2 | True |
Loading...
Colour outer sheath | Grey | Material outer sheath | PUR (Polyurethane) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible |
Core identification | Numbers | Core insulation | PVC | Flame retardant | No |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Low temperature resistant (acc. EN 60811-1-4) | True |
Oil resistant (acc. EN 60811-2-1) | True | Screen over stranding | None | Screen over stranding element | None |
Stranding element | No |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes