ÖLFLEX® 440 CP

ÖLFLEX® 440 CP
  • Volume Discount
ÖLFLEX® 440 CP - Screened PUR control cable for indoor and outdoor use - cold flexible, abrasion resistant, flame retardant and halogen-free with VDE certification
Screened, abrasion- and oil-resistant all-weather control cable with TPE insulation and PUR sheath - VDE certified
Halogen-free and flame-retardant
VDE-tested and registered
EMC compliant copper screening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0012901/50
0012901/100
0012901/1000
0012901/500
0012902/50
0012902/100
0012902/1000
0012902/500
0012903/50
0012903/100
0012903/1000
0012903/500
0012904/50
0012904/100
0012904/1000
0012904/500
0012906/50
0012906/1000
0012906/500
0012907/50
0012907/1000
0012907/500
0012908/50
0012908/1000
0012908/500
0012911/50
0012911/100
0012911/1000
0012911/300
0012911/500
0012912/50
0012912/100
0012912/1000
0012912/500
0012913/50
0012913/100
0012913/1000
0012913/500
0012914/50
0012914/100
0012914/1000
0012914/300
0012914/500
0012915/50
0012915/100
0012915/1000
0012915/500
0012917/50
0012917/100
0012917/1000
0012917/500
0012919/50
0012919/1000
0012919/500
0012925/50
0012925/100
0012925/1000
0012925/500
0012926/50
0012926/100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Protective conductor

314.85 €

1 Available 60 Days 10500.538.3True

629.70 €

1 Available 8 Days 101000.538.3True

6,296.93 €

1 Available 5 Days 1010000.538.3True

3,148.47 €

1 Available 60 Days 105000.538.3True

347.30 €

1 Available 60 Days 10500.548.8True

694.61 €

1 Available 5 Days 101000.548.8True

6,945.95 €

1 Available 60 Days 1010000.548.8True

3,472.98 €

1 Available 60 Days 105000.548.8True

329.02 €

1 Available 60 Days 10500.559.7True

658.04 €

1 Available 60 Days 101000.559.7True

6,580.32 €

1 Available 60 Days 1010000.559.7True

3,290.15 €

1 Available 60 Days 105000.559.7True

561.40 €

1 Available 60 Days 10500.5711.2True

1,122.80 €

1 Available 60 Days 101000.5711.2True

11,228.01 €

1 Available 60 Days 1010000.5711.2True

5,614.00 €

1 Available 60 Days 105000.5711.2True

470.25 €

1 Available 67 Days 10500.51213.7True

9,405.13 €

1 Available 67 Days 1010000.51213.7True

4,702.56 €

1 Available 67 Days 105000.51213.7True

975.10 €

1 Available 67 Days 10500.51815.7True

19,502.06 €

1 Available 67 Days 1010000.51815.7True

9,751.04 €

1 Available 67 Days 105000.51815.7True

1,221.36 €

1 Available 67 Days 10500.52518.5True

24,427.50 €

1 Available 67 Days 1010000.52518.5True

12,213.75 €

1 Available 67 Days 105000.52518.5True

345.52 €

1 Available 60 Days 10500.7528.4False

691.04 €

1 Available 5 Days 101000.7528.4False

6,910.26 €

1 Available 5 Days 1010000.7528.4False

2,073.08 €

1 Available 8 Days 103000.7528.4False

3,455.13 €

1 Available 8 Days 105000.7528.4False

363.85 €

1 Available 5 Days 10500.7538.7True

727.71 €

1 Available 8 Days 101000.7538.7True

7,276.95 €

1 Available 5 Days 1010000.7538.7True

3,638.48 €

1 Available 8 Days 105000.7538.7True

438.65 €

1 Available 5 Days 10500.7549.5True

877.31 €

1 Available 5 Days 101000.7549.5True

8,773.15 €

1 Available Quote 1010000.7549.5True

4,386.58 €

1 Available 5 Days 105000.7549.5True

464.60 €

1 Available 60 Days 10500.75510.2True

929.18 €

1 Available 60 Days 101000.75510.2True

9,291.85 €

1 Available 5 Days 1010000.75510.2True

2,787.55 €

1 Available 60 Days 103000.75510.2True

4,645.91 €

1 Available 5 Days 105000.75510.2True

592.80 €

1 Available Quote 10500.75711.9True

1,185.59 €

1 Available 5 Days 101000.75711.9True

11,855.89 €

1 Available 60 Days 1010000.75711.9True

5,927.95 €

1 Available 60 Days 105000.75711.9True

810.10 €

1 Available 5 Days 10500.751214.5True

1,620.20 €

1 Available 8 Days 101000.751214.5True

16,202.03 €

1 Available Quote 1010000.751214.5True

8,101.02 €

1 Available 67 Days 105000.751214.5True

1,398.83 €

1 Available 67 Days 10500.752520.3True

27,976.67 €

1 Available 67 Days 1010000.752520.3True

13,988.33 €

1 Available 67 Days 105000.752520.3True

307.73 €

1 Available 60 Days 1050128.7False

615.46 €

1 Available 5 Days 10100128.7False

6,154.62 €

1 Available 8 Days 101000128.7False

3,077.30 €

1 Available 5 Days 10500128.7False

295.12 €

1 Available 5 Days 1050139.3True

590.24 €

1 Available 5 Days 10100139.3True

Loading...

Basic information

Colour outer sheath Grey Material outer sheath PUR (Polyurethane) Nominal voltage U 500
Operating temperature, fix 90 Operating temperature, flexible 90 Conductor category Class 5 = flexible
Core identification Numbers Core insulation Polyolefin Flame retardant In accordance with EN 60332-1-2
Halogen free (acc. EN 50267-2-2) True Low smoke (acc. EN 61034-2) False Low temperature resistant (acc. EN 60811-1-4) True
Oil resistant (acc. EN 60811-2-1) True Screen over stranding Braiding Screen over stranding element None
Stranding element No

Tech Support