Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|
248.43 € | 1 | Available | 5 Days | 10 | 100 | 1 | 2 | 7.8 | False | ||
2,484.38 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 2 | 7.8 | False | ||
1,242.19 € | 1 | Available | 8 Days | 10 | 500 | 1 | 2 | 7.8 | False | ||
270.17 € | 1 | Available | 8 Days | 10 | 100 | 1 | 3 | 8.2 | True | ||
2,701.73 € | 1 | Available | 51 Days | 10 | 1000 | 1 | 3 | 8.2 | True | ||
1,350.87 € | 1 | Available | 5 Days | 10 | 500 | 1 | 3 | 8.2 | True | ||
148.50 € | 1 | Available | 25 Days | 10 | 50 | 1.5 | 3 | 9.3 | True | ||
297.01 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 3 | 9.3 | True | ||
2,970.10 € | 1 | Available | 25 Days | 10 | 1000 | 1.5 | 3 | 9.3 | True | ||
1,485.05 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 3 | 9.3 | True | ||
199.17 € | 1 | Available | 8 Days | 10 | 50 | 1.5 | 4 | 10.1 | True | ||
398.33 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 4 | 10.1 | True | ||
3,983.30 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 4 | 10.1 | True | ||
1,991.64 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 4 | 10.1 | True | ||
215.76 € | 1 | Available | 8 Days | 10 | 50 | 1.5 | 5 | 11 | True | ||
431.54 € | 1 | Available | 8 Days | 10 | 100 | 1.5 | 5 | 11 | True | ||
4,315.33 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 5 | 11 | True | ||
2,157.67 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 5 | 11 | True | ||
251.06 € | 1 | Available | 8 Days | 10 | 50 | 2.5 | 3 | 10.6 | True | ||
502.12 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 3 | 10.6 | True | ||
5,021.17 € | 1 | Available | 8 Days | 10 | 1000 | 2.5 | 3 | 10.6 | True | ||
2,510.58 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 3 | 10.6 | True | ||
337.35 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 5 | 13.4 | True | ||
674.72 € | 1 | Available | 8 Days | 10 | 100 | 2.5 | 5 | 13.4 | True | ||
6,747.11 € | 1 | Available | 8 Days | 10 | 1000 | 2.5 | 5 | 13.4 | True | ||
3,373.54 € | 1 | Available | 5 Days | 10 | 500 | 2.5 | 5 | 13.4 | True |
Loading...
Colour outer sheath | Yellow | Material outer sheath | PUR (Polyurethane) | Nominal voltage U | 500 |
---|---|---|---|---|---|
Nominal voltage U0 | 300 | Operating temperature, fix | 80 | Operating temperature, flexible | 70 |
Conductor category | Class 5 = flexible | Core identification | Colour | Core insulation | PVC |
Flame retardant | In accordance with EN 60332-1-2 | Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False |
Oil resistant (acc. EN 60811-2-1) | True | Screen | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of cores(Core)
Outer diameter approx.(mm)
Protective conductor
Filter by standard shipping days
Optional Attributes