ÖLFLEX® 540 P

ÖLFLEX® 540 P
  • Volume Discount
ÖLFLEX® 540 P - PUR power cable, VDE certified outdoor use an constructions sites with yellow jacket colour - cold flexible, abrasion resistant, halogen-free
Cold-flexible, abrasion- and oil-resistant TPE/PUR connection cable for harsh conditions - VDE-registered
The proven building site cable
Voltage class from 1.5 mm² 450/750 V
VDE-tested and registered

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0012452/50
0012452/100
0012452/1000
0012452/300
0012452/500
0012453/50
0012453/100
0012453/1000
0012453/300
0012453/500
0012456/50
0012456/100
0012456/1000
0012456/300
0012456/500
0012457/50
0012457/100
0012457/1000
0012457/300
0012457/500
0012458/50
0012458/100
0012458/1000
0012458/300
0012458/500
0012461/50
0012461/100
0012461/1000
0012461/300
0012461/500
0012462/50
0012462/100
0012462/1000
0012462/300
0012462/500
0012463/50
0012463/100
0012463/1000
0012463/300
0012463/500
0012463/5000
0012466/50
0012466/100
0012466/1000
0012466/300
0012466/500
0012467/50
0012467/100
0012467/1000
0012467/500
0012468/50
0012468/100
0012468/1000
0012468/500
0012471/50
0012471/1000
0012471/500
0012474/50
0012474/100
0012474/1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Nominal voltage U Nominal voltage U0 Operating temperature, fix Operating temperature, flexible Core identification Protective conductor

109.86 €

1 Available 5 Days 10500.7526.25003009090ColourFalse

219.73 €

1 Available 5 Days 101000.7526.25003009090ColourFalse

2,197.30 €

1 Available 5 Days 1010000.7526.25003009090ColourFalse

659.20 €

1 Available 8 Days 103000.7526.25003009090ColourFalse

1,098.65 €

1 Available 5 Days 105000.7526.25003009090ColourFalse

129.64 €

1 Available 5 Days 10500.7536.75003009090ColourTrue

259.28 €

1 Available 5 Days 101000.7536.75003009090ColourTrue

2,592.80 €

1 Available 5 Days 1010000.7536.75003009090ColourTrue

777.83 €

1 Available 8 Days 103000.7536.75003009090ColourTrue

1,296.40 €

1 Available 5 Days 105000.7536.75003009090ColourTrue

251.82 €

1 Available 46 Days 10500.7579.95003009090NumbersTrue

503.63 €

1 Available 8 Days 101000.7579.95003009090NumbersTrue

5,036.34 €

1 Available 46 Days 1010000.7579.95003009090NumbersTrue

1,510.90 €

1 Available 46 Days 103000.7579.95003009090NumbersTrue

2,518.17 €

1 Available 5 Days 105000.7579.95003009090NumbersTrue

143.00 €

1 Available 5 Days 1050126.75003009090ColourFalse

285.98 €

1 Available 46 Days 10100126.75003009090ColourFalse

2,859.92 €

1 Available 5 Days 101000126.75003009090ColourFalse

857.97 €

1 Available 8 Days 10300126.75003009090ColourFalse

1,429.95 €

1 Available 5 Days 10500126.75003009090ColourFalse

147.83 €

1 Available 8 Days 1050137.15003009090ColourTrue

295.68 €

1 Available 8 Days 10100137.15003009090ColourTrue

2,956.76 €

1 Available 5 Days 101000137.15003009090ColourTrue

887.03 €

1 Available 5 Days 10300137.15003009090ColourTrue

1,478.39 €

1 Available 5 Days 10500137.15003009090ColourTrue

281.85 €

1 Available 5 Days 10501710.45003009090NumbersTrue

563.70 €

1 Available 46 Days 101001710.45003009090NumbersTrue

5,637.01 €

1 Available 5 Days 1010001710.45003009090NumbersTrue

1,691.10 €

1 Available 8 Days 103001710.45003009090NumbersTrue

2,818.50 €

1 Available 5 Days 105001710.45003009090NumbersTrue

184.25 €

1 Available 8 Days 10501.528.37504509090ColourFalse

368.52 €

1 Available 46 Days 101001.528.37504509090ColourFalse

3,685.10 €

1 Available 5 Days 1010001.528.37504509090ColourFalse

1,105.53 €

1 Available 46 Days 103001.528.37504509090ColourFalse

1,842.55 €

1 Available 5 Days 105001.528.37504509090ColourFalse

202.65 €

1 Available 46 Days 10501.538.87504509090ColourTrue

405.30 €

1 Available 46 Days 101001.538.87504509090ColourTrue

4,052.95 €

1 Available 46 Days 1010001.538.87504509090ColourTrue

1,215.89 €

1 Available 46 Days 103001.538.87504509090ColourTrue

2,026.47 €

1 Available 8 Days 105001.538.87504509090ColourTrue

20,264.73 €

1 Available 46 Days 1050001,538,875045050-40ColourTrue

419.00 €

1 Available 46 Days 10501.5713.47504509090NumbersTrue

838.00 €

1 Available 5 Days 101001.5713.47504509090NumbersTrue

8,379.96 €

1 Available Quote 1010001.5713.47504509090NumbersTrue

2,513.99 €

1 Available 46 Days 103001.5713.47504509090NumbersTrue

4,189.98 €

1 Available 8 Days 105001.5713.47504509090NumbersTrue

288.22 €

1 Available 46 Days 10502.529.77504509090ColourFalse

576.44 €

1 Available 5 Days 101002.529.77504509090ColourFalse

5,764.37 €

1 Available 8 Days 1010002.529.77504509090ColourFalse

2,882.19 €

1 Available 5 Days 105002.529.77504509090ColourFalse

306.50 €

1 Available 8 Days 10502.5310.37504509090ColourTrue

613.00 €

1 Available 46 Days 101002.5310.37504509090ColourTrue

6,130.04 €

1 Available 5 Days 1010002.5310.37504509090ColourTrue

3,065.01 €

1 Available 5 Days 105002.5310.37504509090ColourTrue

593.42 €

1 Available 46 Days 10502.5715.87504509090NumbersTrue

11,868.27 €

1 Available 46 Days 1010002.5715.87504509090NumbersTrue

5,934.13 €

1 Available Quote 105002.5715.87504509090NumbersTrue

535.22 €

1 Available 5 Days 10504312.37504509090ColourTrue

1,070.43 €

1 Available 5 Days 101004312.37504509090ColourTrue

10,704.30 €

1 Available Quote 1010004312.37504509090ColourTrue

Loading...

Basic information

Colour outer sheath Yellow Material outer sheath PUR (Polyurethane) Conductor category Class 5 = flexible
Core insulation Polyolefin Flame retardant In accordance with EN 60332-1-2 Halogen free (acc. EN 50267-2-2) True
Low smoke (acc. EN 61034-2) False Oil resistant (acc. EN 60811-2-1) True Screen False

Tech Support