Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | Screen | |
---|---|---|---|---|---|---|---|---|---|
117.22 € | 1 | Available | 25 Days | 10 | 50 | 6 | 7,4 | True | |
234.42 € | 1 | Available | 25 Days | 10 | 100 | 6 | 7,4 | True | |
586.05 € | 1 | Available | 25 Days | 10 | 250 | 6 | 7,4 | True | |
1,172.12 € | 1 | Available | 25 Days | 10 | 500 | 6 | 7,4 | True | |
117.22 € | 1 | Available | 60 Days | 10 | 50 | 6 | 7,4 | False | |
234.42 € | 1 | Available | 60 Days | 10 | 100 | 6 | 7,4 | False | |
586.05 € | 1 | Available | 60 Days | 10 | 250 | 6 | 7,4 | False | |
1,172.12 € | 1 | Available | 60 Days | 10 | 500 | 6 | 7,4 | False | |
185.52 € | 1 | Available | 25 Days | 10 | 50 | 10 | 9 | True | |
371.04 € | 1 | Available | 25 Days | 10 | 100 | 10 | 9 | True | |
927.60 € | 1 | Available | 25 Days | 10 | 250 | 10 | 9 | True | |
1,855.20 € | 1 | Available | 25 Days | 10 | 500 | 10 | 9 | True | |
185.52 € | 1 | Available | 60 Days | 10 | 50 | 10 | 9 | False | |
371.04 € | 1 | Available | 5 Days | 10 | 100 | 10 | 9 | False | |
927.60 € | 1 | Available | 60 Days | 10 | 250 | 10 | 9 | False | |
1,855.20 € | 1 | Available | 8 Days | 10 | 500 | 10 | 9 | False | |
257.14 € | 1 | Available | 8 Days | 10 | 50 | 16 | 9,9 | True | |
514.28 € | 1 | Available | 8 Days | 10 | 100 | 16 | 9,9 | True | |
1,285.70 € | 1 | Available | 60 Days | 10 | 250 | 16 | 9,9 | True | |
2,571.40 € | 1 | Available | 8 Days | 10 | 500 | 16 | 9,9 | True | |
257.14 € | 1 | Available | 60 Days | 10 | 50 | 16 | 9,9 | False | |
514.28 € | 1 | Available | 60 Days | 10 | 100 | 16 | 9,9 | False | |
1,285.70 € | 1 | Available | 8 Days | 10 | 250 | 16 | 9,9 | False | |
2,571.40 € | 1 | Available | 8 Days | 10 | 500 | 16 | 9,9 | False | |
411.00 € | 1 | Available | 5 Days | 10 | 50 | 25 | 11,3 | True | |
2,055.03 € | 1 | Available | 60 Days | 10 | 250 | 25 | 11,3 | True | |
4,110.06 € | 1 | Available | 5 Days | 10 | 500 | 25 | 11,3 | True | |
411.00 € | 1 | Available | 60 Days | 10 | 50 | 25 | 11,3 | False | |
2,055.03 € | 1 | Available | 60 Days | 10 | 250 | 25 | 11,3 | False | |
4,110.06 € | 1 | Available | 8 Days | 10 | 500 | 25 | 11,3 | False | |
566.67 € | 1 | Available | Quote | 10 | 50 | 35 | 13,1 | True | |
1,133.31 € | 1 | Available | 60 Days | 10 | 100 | 35 | 13,1 | True | |
2,833.30 € | 1 | Available | 60 Days | 10 | 250 | 35 | 13,1 | True | |
5,666.60 € | 1 | Available | Quote | 10 | 500 | 35 | 13,1 | True | |
566.67 € | 1 | Available | 60 Days | 10 | 50 | 35 | 13,1 | False | |
1,133.31 € | 1 | Available | 60 Days | 10 | 100 | 35 | 13,1 | False | |
2,833.30 € | 1 | Available | Quote | 10 | 250 | 35 | 13,1 | False | |
5,666.60 € | 1 | Available | 8 Days | 10 | 500 | 35 | 13,1 | False | |
1,513.42 € | 1 | Available | 60 Days | 10 | 100 | 50 | 15,9 | True | |
3,783.53 € | 1 | Available | 60 Days | 10 | 250 | 50 | 15,9 | True | |
7,567.05 € | 1 | Available | Quote | 10 | 500 | 50 | 15,9 | True | |
1,513.42 € | 1 | Available | 60 Days | 10 | 100 | 50 | 15,9 | False | |
3,783.53 € | 1 | Available | Quote | 10 | 250 | 50 | 15,9 | False | |
7,567.05 € | 1 | Available | 8 Days | 10 | 500 | 50 | 15,9 | False | |
1,959.35 € | 1 | Available | 60 Days | 10 | 100 | 70 | 17,6 | True | |
4,898.38 € | 1 | Available | Quote | 10 | 250 | 70 | 17,6 | True | |
9,796.76 € | 1 | Available | 8 Days | 10 | 500 | 70 | 17,6 | True | |
1,959.35 € | 1 | Available | 60 Days | 10 | 100 | 70 | 17,6 | False | |
4,898.38 € | 1 | Available | 5 Days | 10 | 250 | 70 | 17,6 | False | |
9,796.76 € | 1 | Available | 5 Days | 10 | 500 | 70 | 17,6 | False | |
2,612.34 € | 1 | Available | 60 Days | 10 | 100 | 95 | 19,8 | True | |
6,530.83 € | 1 | Available | Quote | 10 | 250 | 95 | 19,8 | True | |
13,061.67 € | 1 | Available | Quote | 10 | 500 | 95 | 19,8 | True | |
2,612.34 € | 1 | Available | 60 Days | 10 | 100 | 95 | 19,8 | False | |
6,530.83 € | 1 | Available | 60 Days | 10 | 250 | 95 | 19,8 | False | |
13,061.67 € | 1 | Available | 5 Days | 10 | 500 | 95 | 19,8 | False | |
3,471.02 € | 1 | Available | 8 Days | 10 | 100 | 120 | 23 | True | |
8,677.54 € | 1 | Available | 60 Days | 10 | 250 | 120 | 23 | True | |
17,355.06 € | 1 | Available | 60 Days | 10 | 500 | 120 | 23 | True | |
3,471.02 € | 1 | Available | 5 Days | 10 | 100 | 120 | 23 | False |
Loading...
Number of cores(Core) | 1 | Colour outer sheath | Black | Material outer sheath | PVC |
---|---|---|---|---|---|
Max. conductor temperature | 70 | Nominal voltage U0 | 600 | Nominal voltage U | 1000 |
Operating temperature, fix | 70 | Operating temperature, flexible | 70 | Conductor category | Class 5 = flexible |
Conductor material | Cu, bare | Core identification | Colour | Core insulation | PVC |
Flame retardant | In accordance with EN 6033212 | Screen over stranding | False | Stranding | Round |
Insulated | False | Low temperature resistant (acc. EN 6081114) | False |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Screen
Filter by standard shipping days
Optional Attributes