Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Nominal cross section pilot/reduced core | |
---|---|---|---|---|---|---|---|---|---|---|---|
71.35 € | 1 | Available | 5 Days | 10 | 50 | 1 | 3 | 9 | Included | 0.75 | |
142.68 € | 1 | Available | 25 Days | 10 | 100 | 1 | 3 | 9 | Included | 0.75 | |
1,426.89 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 3 | 9 | Included | 0.75 | |
713.46 € | 1 | Available | 5 Days | 10 | 500 | 1 | 3 | 9 | Included | 0.75 | |
115.70 € | 1 | Available | 5 Days | 10 | 50 | 1 | 5 | 10.4 | Included | 1 | |
231.42 € | 1 | Available | 5 Days | 10 | 100 | 1 | 5 | 10.4 | Included | 0.75 | |
2,314.12 € | 1 | Available | 8 Days | 10 | 1000 | 1 | 5 | 10.4 | Included | 1 | |
1,157.06 € | 1 | Available | 5 Days | 10 | 500 | 1 | 5 | 10.4 | Included | 1 | |
90.38 € | 1 | Available | 46 Days | 10 | 50 | 1.5 | 2 | 9.6 | None | 1.5 | |
180.75 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 2 | 9.6 | None | 1 | |
1,807.56 € | 1 | Available | 46 Days | 10 | 1000 | 1.5 | 2 | 9.6 | None | 1 | |
903.79 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 2 | 9.6 | None | 1.5 | |
104.41 € | 1 | Available | 5 Days | 10 | 50 | 1.5 | 3 | 10.1 | Included | 1.5 | |
208.83 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 3 | 10.1 | Included | 1.5 | |
2,088.26 € | 1 | Available | 5 Days | 10 | 1000 | 1.5 | 3 | 10.1 | Included | 1.5 | |
1,044.14 € | 1 | Available | 8 Days | 10 | 500 | 1.5 | 3 | 10.1 | Included | 1.5 | |
122.07 € | 1 | Available | 5 Days | 10 | 50 | 1.5 | 4 | 10.8 | Included | 2.5 | |
244.14 € | 1 | Available | 25 Days | 10 | 100 | 1.5 | 4 | 10.8 | Included | 2.5 | |
2,441.46 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 4 | 10.8 | Included | 2.5 | |
1,220.73 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 4 | 10.8 | Included | 2.5 | |
151.08 € | 1 | Available | 46 Days | 10 | 50 | 1.5 | 5 | 11.7 | Included | 2.5 | |
302.16 € | 1 | Available | 5 Days | 10 | 100 | 1.5 | 5 | 11.7 | Included | 2.5 | |
3,021.50 € | 1 | Available | 8 Days | 10 | 1000 | 1.5 | 5 | 11.7 | Included | 2.5 | |
1,510.75 € | 1 | Available | 5 Days | 10 | 500 | 1.5 | 5 | 11.7 | Included | 4 | |
148.28 € | 1 | Available | 5 Days | 10 | 50 | 2.5 | 3 | 11.3 | Included | 4 | |
296.56 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 3 | 11.3 | Included | 4 | |
2,965.50 € | 1 | Available | 25 Days | 10 | 1000 | 2.5 | 3 | 11.3 | Included | 4 | |
1,482.75 € | 1 | Available | 8 Days | 10 | 500 | 2.5 | 3 | 11.3 | Included | 4 | |
190.54 € | 1 | Available | 8 Days | 10 | 50 | 2.5 | 4 | 12.2 | Included | 6 | |
381.07 € | 1 | Available | 5 Days | 10 | 100 | 2.5 | 4 | 12.2 | Included | 4 | |
3,810.72 € | 1 | Available | 25 Days | 10 | 1000 | 2.5 | 4 | 12.2 | Included | 4 | |
1,905.37 € | 1 | Available | 25 Days | 10 | 500 | 2.5 | 4 | 12.2 | Included | 6 | |
292.70 € | 1 | Available | 5 Days | 10 | 50 | 4 | 4 | 13.8 | Included | 6 | |
5,853.87 € | 1 | Available | Quote | 10 | 1000 | 4 | 4 | 13.8 | Included | 6 | |
2,926.93 € | 1 | Available | 8 Days | 10 | 500 | 4 | 4 | 13.8 | Included | 10 | |
413.48 € | 1 | Available | 46 Days | 10 | 50 | 6 | 4 | 15.1 | Included | 10 | |
8,269.70 € | 1 | Available | 46 Days | 10 | 1000 | 6 | 4 | 15.1 | Included | 10 | |
4,134.86 € | 1 | Available | 5 Days | 10 | 500 | 6 | 4 | 15.1 | Included | 10 |
Loading...
Colour outer sheath | Black | Material outer sheath | PVC (Polyvinyl Chloride) | Nominal voltage UO | 0.6 |
---|---|---|---|---|---|
Nominal voltage U | 1 | Operating temperature, fix | 80 | Operating temperature, flexible | 70 |
Concentric conductor | None | Conductor category | Class 5 = flexible | Conductor material | Cu, bare |
Core identification | Colour | Core insulation | PVC | Flame retardant | In accordance with EN 6033212 |
Halogen free (acc. EN 50267-2-2) | False | Low smoke (acc. EN 61034-2) | False | Screen | False |
Shape of conductor | Round |
Configure
Basic Attributes
Length(m)
Nominal cross section conductor(mm2)
Number of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Nominal cross section pilot/reduced core
Filter by standard shipping days
Optional Attributes