ÖLFLEX® CLASSIC 100 H

ÖLFLEX® CLASSIC 100 H

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· VDE-tested fire behaviour
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· High electrical safety thanks to 4000 V test voltage
· Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire
· High oil resistance according to DIN EN 50363-4-1 (TM5), as well as UL OIL RES I and OIL RES II
· Easy handling and installation due to very flexible design

Application
· Suitable for medium mechanical stress
· For circuits that require a higher nominal voltage due to their installation
· For fixed installation and occasional flexing without tensile strain
· Can be used in dry and damp rooms
· Flexible use at temperatures down to -30°C
· For universal use for wiring machine-internal and cross-plant control circuits
· Cable design also suitable for torsion applications in wind turbines
· For structured building cabling for fulfilling special fire protection requirements
· The HFFR outer sheath is highly resistant to acids and alkalis

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0014150/100
0014150/1000
0014150/500
0014151/100
0014151/1000
0014151/500
0014152/100
0014152/1000
0014152/500
0014153/100
0014153/1000
0014153/500
0014156/100
0014156/1000
0014156/500
0014157/50
0014157/100
0014157/1000
0014157/500
0014158/50
0014158/100
0014158/1000
0014158/500
0014159/100
0014159/1000
0014159/500
0014162/50
0014162/100
0014162/1000
0014162/500
0014163/50
0014163/1000
0014163/500
0014164/50
0014164/1000
0014164/500
0014166/50
0014166/1000
0014166/500
0014167/50
0014167/1000
0014167/500
0014168/50
0014168/1000
0014168/500
0014170/1000
0014170/500
0014171/1000
0014171/500
0014173/1000
0014173/500
0014174/1000
0014174/500
0014176/1000
0014176/500
0014177/500
0014179/1000
0014179/500
0014180/500
0014182/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Nominal voltage U Nominal voltage U0 Operating temperature, fix Operating temperature, flexible Conductor category Core identification Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Oil resistant (acc. EN 60811-2-1) Protective conductor Screen

234.65 €

1 Available 8 Days 101001,527,6[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueFalseFalse

2,346.52 €

1 Available 8 Days 1010001,527,6[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueFalseFalse

1,173.24 €

1 Available 8 Days 105001,527,6[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueFalseFalse

282.54 €

1 Available 8 Days 101001,538,3[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

2,825.35 €

1 Available 8 Days 1010001,538,3[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

1,412.68 €

1 Available 5 Days 105001,538,3[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

342.48 €

1 Available 5 Days 101001,549[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

3,424.87 €

1 Available 8 Days 1010001,549[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

1,712.43 €

1 Available 5 Days 105001,549[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

410.51 €

1 Available 8 Days 101001,5510,1[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

4,105.03 €

1 Available 8 Days 1010001,5510,1[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

2,052.52 €

1 Available 8 Days 105001,5510,1[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

322.65 €

1 Available 46 Days 101002,529[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueFalseFalse

3,226.59 €

1 Available 46 Days 1010002,529[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueFalseFalse

1,613.29 €

1 Available 93 Days 105002,529[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueFalseFalse

192.64 €

1 Available 46 Days 10502,539,7[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

385.31 €

1 Available 46 Days 101002,539,7[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

3,853.03 €

1 Available 46 Days 1010002,539,7[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

1,926.52 €

1 Available 46 Days 105002,539,7[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

235.57 €

1 Available 5 Days 10502,5410,8[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

471.14 €

1 Available 46 Days 101002,5410,8[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

4,711.32 €

1 Available 96 Days 1010002,5410,8[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

2,355.67 €

1 Available 5 Days 105002,5410,8[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

568.02 €

1 Available 46 Days 101002,5511,9[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

5,680.11 €

1 Available 46 Days 1010002,5511,9[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

2,840.04 €

1 Available 46 Days 105002,5511,9[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

306.25 €

1 Available 8 Days 10504311,4[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

612.49 €

1 Available 94 Days 101004311,4[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

6,125.06 €

1 Available 94 Days 1010004311,4[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

3,062.53 €

1 Available 46 Days 105004311,4[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

373.08 €

1 Available 46 Days 10504412,7[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

7,461.69 €

1 Available 46 Days 1010004412,7[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

3,730.84 €

1 Available 5 Days 105004412,7[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

452.01 €

1 Available 5 Days 10504513,9[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

9,040.48 €

1 Available 46 Days 1010004513,9[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

4,520.24 €

1 Available 8 Days 105004513,9[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

396.94 €

1 Available 46 Days 10506312,7[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

7,938.91 €

1 Available 79 Days 1010006312,7[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

3,969.45 €

1 Available 79 Days 105006312,7[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

502.73 €

1 Available 46 Days 10506413,9[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

10,054.78 €

1 Available 46 Days 1010006413,9[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

5,027.39 €

1 Available 46 Days 105006413,9[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

607.04 €

1 Available 8 Days 10506515,8[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

12,140.96 €

1 Available 46 Days 1010006515,8[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

6,070.48 €

1 Available 46 Days 105006515,8[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

15,000.30 €

1 Available 98 Days 10100010417,9[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

7,500.15 €

1 Available 5 Days 1050010417,9[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

20,063.96 €

1 Available 46 Days 10100010519,9[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

10,031.99 €

1 Available 5 Days 1050010519,9[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

24,571.72 €

1 Available 8 Days 10100016420,7[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

12,285.88 €

1 Available 91 Days 1050016420,7[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

30,865.93 €

1 Available 8 Days 10100016523[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

15,432.97 €

1 Available 98 Days 1050016523[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

37,348.89 €

1 Available 98 Days 10100025425,4[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

18,674.46 €

1 Available 5 Days 1050025425,4[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

23,468.98 €

1 Available 80 Days 1050025528,5[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

50,315.86 €

1 Available 98 Days 10100035428,8[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

25,157.93 €

1 Available 67 Days 1050035428,8[Gray] GreyOther7504508070Class 5 = flexibleColourOtherIn accordance with EN 60332-3-24TrueTrueTrueTrueFalse

34,824.81 €

1 Available 8 Days 10500-5----------------

38,869.14 €

1 Available 5 Days 10500-4----------------

Loading...

Tech Support